74LVC14A-Q100

Hex inverting Schmitt trigger with 5 V tolerant input

The 74LVC14A-Q100 is a hex inverter with Schmitt-trigger inputs. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 1.2 V to 3.6 V

  • 5 V tolerant input for interfacing with 5 V logic

  • CMOS low-power consumption

  • Direct interface with TTL levels

  • Unlimited input rise and fall times

  • Inputs accept voltages up to 5.5 V

  • Complies with JEDEC standard JESD8-C/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Applications

  • Wave and pulse shapers for highly noisy environments

  • Astable multivibrators

  • Monostable multivibrators

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVC14ABQ-Q100Production1.2 - 3.6CMOS/LVTTL± 241756low-40~12510721.675DHVQFN14
74LVC14AD-Q100Production1.2 - 3.6CMOS/LVTTL± 241756low-40~12510920.968SO14
74LVC14APW-Q100Production1.2 - 3.6CMOS/LVTTL± 241756low-40~1251428.0668.0986548672566TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC14ABQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveVC14A74LVC14ABQ-Q100X
( 9352 992 72115 )
74LVC14AD-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74LVC14AD74LVC14AD-Q100J
( 9352 992 73118 )
74LVC14APW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveLVC14A LVC14A Standard Procedure Standard Procedure74LVC14APW-Q100J
( 9352 992 74118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC14ABQ-Q10074LVC14ABQ-Q100X74LVC14ABQ-Q100Always Pb-free
74LVC14AD-Q10074LVC14AD-Q100J74LVC14AD-Q100Always Pb-free
74LVC14APW-Q10074LVC14APW-Q100J74LVC14APW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (10)

File nameTitleTypeDate
74LVC14A_Q100Hex inverting Schmitt trigger with 5 V tolerant inputData sheet2024-02-12
lvc14alvc14a IBIS modelIBIS model2021-02-02
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc14alvc14a IBIS modelIBIS model2021-02-02

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.