74LVC244A-Q100; 74LVCH244A-Q100

Octal buffer/line driver; 3-state

The 74LVC244A-Q100; 74LVCH244A-Q100 is an octal non-inverting buffer/line driver with 3-state outputs. The 3-state outputs are controlled by the output enable inputs 1OE and 2OE. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Schmitt-trigger action at all inputs makes the circuit highly tolerant for slower input rise and fall times.

Inputs can be driven from either 3.3 V or 5.0 V devices. In 3-state operation, outputs can handle 5 V. These features allow the use of these devices as translators in a mixed 3.3 V and 5 V environment.

The 74LVCH244A-Q100 bus hold on data inputs eliminates the need for external pull-up resistors to hold unused inputs.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • 5 V tolerant inputs/outputs for interfacing with 5 V logic

  • Wide supply voltage range from 1.2 V to 3.6 V

  • CMOS low-power consumption

  • Direct interface with TTL levels

  • Inputs accept voltages up to 5.5 V

  • High-impedance when VCC = 0 V

  • Bus hold on all data inputs (74LVCH244A-Q100 only)

  • Complies with JEDEC standard:

    • JESD8-7A (1.65 V to 1.95 V)

    • JESD8-5A (2.3 V to 2.7 V)

    • JESD8-C/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVC244ABQ-Q100Production1.2 - 3.6CMOS/LVTTL± 241758low-40~125799.550DHVQFN20
74LVC244AD-Q100Production1.2 - 3.6CMOS/LVTTL± 241758low-40~1258527.68SO20
74LVC244APW-Q100Production1.2 - 3.6CMOS/LVTTL± 241758low-40~1251014.745TSSOP20
74LVCH244ABQ-Q100Production1.2 - 3.6CMOS/LVTTL± 241758low-40~125789.350DHVQFN20
74LVCH244AD-Q100Production1.2 - 3.6CMOS/LVTTL± 241758low-40~1258527.561SO20
74LVCH244APW-Q100Production1.2 - 3.6CMOS/LVTTL± 241758low-40~1251014.645TSSOP20

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC244ABQ-Q100
DHVQFN20
(SOT764-1)
SOT764-1SOT764-1_115ActiveLVC244A74LVC244ABQ-Q100X
( 9352 992 98115 )
74LVC244AD-Q100
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_118Active74LVC244AD74LVC244AD-Q100J
( 9352 993 01118 )
74LVC244APW-Q100
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveLVC244A LVC244A Standard Procedure Standard Procedure74LVC244APW-Q100J
( 9352 993 02118 )
74LVCH244ABQ-Q100
DHVQFN20
(SOT764-1)
SOT764-1SOT764-1_115ActiveLVCH244A74LVCH244ABQ-Q100X
( 9352 994 98115 )
74LVCH244AD-Q100
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_118Active74LVCH244AD74LVCH244AD-Q100J
( 9352 994 99118 )
74LVCH244APW-Q100
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveVCH244A74LVCH244APW-Q100J
( 9352 995 01118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC244ABQ-Q10074LVC244ABQ-Q100X74LVC244ABQ-Q100Always Pb-free
74LVC244AD-Q10074LVC244AD-Q100J74LVC244AD-Q100Always Pb-free
74LVC244APW-Q10074LVC244APW-Q100J74LVC244APW-Q100Always Pb-free
74LVCH244ABQ-Q10074LVCH244ABQ-Q100X74LVCH244ABQ-Q100Always Pb-free
74LVCH244AD-Q10074LVCH244AD-Q100J74LVCH244AD-Q100Always Pb-free
74LVCH244APW-Q10074LVCH244APW-Q100J74LVCH244APW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (11)

File nameTitleTypeDate
74LVC_LVCH244A_Q100Octal buffer/line driver; 3-stateData sheet2023-08-08
AN263Power considerations when using CMOS and BiCMOS logic devicesApplication note2023-02-07
AN11009Pin FMEA for LVC familyApplication note2019-01-09
lvc244alvc244a IBIS modelIBIS model2021-02-02
lvch244alvch244a IBIS modelIBIS model2013-04-07
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT764-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm bodyPackage information2022-06-21
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-21
SOT163-1plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm bodyPackage information2022-06-20
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc244alvc244a IBIS modelIBIS model2021-02-02
lvch244alvch244a IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.