Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
5 V tolerant inputs/outputs for interfacing with 5 V logic
-
Wide supply voltage range from 1.2 V to 3.6 V
-
CMOS low-power consumption
-
Direct interface with TTL levels
-
Overvoltage tolerant inputs to 5.5 V
-
Bus hold on all data inputs (74LVCH245A-Q100 only)
-
IOFF circuitry provides partial Power-down mode operation
-
Complies with JEDEC standard:
-
JESD8-7A (1.65 V to 1.95 V)
-
JESD8-5A (2.3 V to 2.7 V)
-
JESD8-C/JESD36 (2.7 V to 3.6 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74LVC245ABQ-Q100 | Production | 1.2 - 3.6 | CMOS/LVTTL | +/- 24 | 175 | 8 | low | -40~125 | 77 | 8.1 | 48 | DHVQFN20 |
74LVC245AD-Q100 | Production | 1.2 - 3.6 | CMOS/LVTTL | +/- 24 | 175 | 8 | low | -40~125 | 84 | 26.4 | 60 | SO20 |
74LVC245APW-Q100 | Production | 1.2 - 3.6 | CMOS/LVTTL | +/- 24 | 175 | 8 | low | -40~125 | 100 | 4.4 | 44 | TSSOP20 |
74LVCH245ABQ-Q100 | Production | 1.2 - 3.6 | CMOS/LVTTL | +/- 24 | 175 | 8 | low | -40~125 | 77 | 8.1 | 48 | DHVQFN20 |
74LVCH245AD-Q100 | Production | 1.2 - 3.6 | CMOS/LVTTL | +/- 24 | 175 | 8 | low | -40~125 | 84 | 26.4 | 60 | SO20 |
74LVCH245APW-Q100 | Production | 1.2 - 3.6 | CMOS/LVTTL | +/- 24 | 175 | 8 | low | -40~125 | 100 | 4.4 | 44 | TSSOP20 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC245ABQ-Q100 | ![]() DHVQFN20 (SOT764-1) | SOT764-1 | SOT764-1_115 | Active | LVC245A | 74LVC245ABQ-Q100X ( 9352 992 54115 ) | |
74LVC245AD-Q100 | ![]() SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74LVC245AD | 74LVC245AD-Q100J ( 9352 992 56118 ) |
74LVC245APW-Q100 | ![]() TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | LVC245A | 74LVC245APW-Q100J ( 9352 992 57118 ) |
74LVCH245ABQ-Q100 | ![]() DHVQFN20 (SOT764-1) | SOT764-1 | SOT764-1_115 | Active | LVCH245A | 74LVCH245ABQ-Q100X ( 9352 994 92115 ) | |
74LVCH245AD-Q100 | ![]() SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74LVCH245AD | 74LVCH245AD-Q100J ( 9352 994 93118 ) |
74LVCH245APW-Q100 | ![]() TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | VCH245A | 74LVCH245APW-Q100J ( 9352 994 94118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC245ABQ-Q100 | 74LVC245ABQ-Q100X | 74LVC245ABQ-Q100 | ![]() | Always Pb-free | |
74LVC245AD-Q100 | 74LVC245AD-Q100J | 74LVC245AD-Q100 | ![]() | Always Pb-free | |
74LVC245APW-Q100 | 74LVC245APW-Q100J | 74LVC245APW-Q100 | ![]() | Always Pb-free | |
74LVCH245ABQ-Q100 | 74LVCH245ABQ-Q100X | 74LVCH245ABQ-Q100 | ![]() | Always Pb-free | |
74LVCH245AD-Q100 | 74LVCH245AD-Q100J | 74LVCH245AD-Q100 | ![]() | Always Pb-free | |
74LVCH245APW-Q100 | 74LVCH245APW-Q100J | 74LVCH245APW-Q100 | ![]() | Always Pb-free |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
74LVC_LVCH245A_Q100 | Octal bus transceiver; 3-state | Data sheet | 2023-08-08 |
AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
lvc245a | lvc245a IBIS model | IBIS model | 2021-02-02 |
lvch245a | lvch245a IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.