74LVT244A-Q100; 74LVTH244A-Q100

3.3 V octal buffer/line driver; 3-state

The 74LVT244A-Q100; 74LVTH244A-Q100 is a high-performance BiCMOS product designed for VCC operation at 3.3 V.

This device is an octal buffer that is ideal for driving bus lines. The device features two output enables (1OE, 2OE), each controlling four of the 3-state outputs.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 3) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 3)

    • Specified from -40 °C to +85 °C

  • Octal bus interface

  • 3-state buffers

  • Output capability: +64 mA and -32 mA

  • Wide supply voltage range from 2.7 V to 3.6 V

  • Overvoltage tolerant inputs to 5.5 V

  • Direct interface with TTL levels

  • BiCMOS high speed and output drive

  • IOFF circuitry provides partial Power-down mode operation

  • Bus hold data inputs eliminate need for external pull-up resistors to hold unused inputs

  • Live insertion and extraction permitted

  • Power-up 3-state

  • No bus current loading when output is tied to 5 V bus

  • Latch-up performance exceeds 500 mA per JESD 78 Class II Level B

  • Complies with JEDEC standard JESD8C (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • DHVQFN package with Side-Wettable Flanks enabling Automated Optical Inspection (AOI) of solder joints

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVT244ABQ-Q100Production2.7 - 3.6TTL-0.51508medium-40~85777.948DHVQFN20
74LVT244AD-Q100Production2.7 - 3.6TTL-0.51508medium-40~858426.360SO20
74LVT244APW-Q100Production2.7 - 3.6TTL-0.51508medium-40~851004.444TSSOP20
74LVTH244ABQ-Q100Production2.7 - 3.6TTL-0.51508medium-40~85777.948DHVQFN20
74LVTH244AD-Q100Production2.7 - 3.6TTL-0.51508medium-40~858426.360SO20
74LVTH244APW-Q100Production2.7 - 3.6TTL-0.51508medium-40~851004.444TSSOP20

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVT244ABQ-Q100
DHVQFN20
(SOT764-1)
SOT764-1SOT764-1_115ActiveLVT244A74LVT244ABQ-Q100X
( 9353 020 78115 )
74LVT244AD-Q100
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_118Active74LVT244AD74LVT244AD-Q100J
( 9353 004 69118 )
74LVT244APW-Q100
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveLVT244A74LVT244APW-Q100J
( 9353 004 71118 )
74LVTH244ABQ-Q100
DHVQFN20
(SOT764-1)
SOT764-1SOT764-1_115ActiveLVTH244A74LVTH244ABQ-Q100X
( 9353 020 77115 )
74LVTH244AD-Q100
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_118Active74LVTH244AD74LVTH244AD-Q100J
( 9353 016 23118 )
74LVTH244APW-Q100
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveVTH244A74LVTH244APW-Q100J
( 9353 016 24118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVT244ABQ-Q10074LVT244ABQ-Q100X74LVT244ABQ-Q100Always Pb-free
74LVT244AD-Q10074LVT244AD-Q100J74LVT244AD-Q100Always Pb-free
74LVT244APW-Q10074LVT244APW-Q100J74LVT244APW-Q100Always Pb-free
74LVTH244ABQ-Q10074LVTH244ABQ-Q100X74LVTH244ABQ-Q100Always Pb-free
74LVTH244AD-Q10074LVTH244AD-Q100J74LVTH244AD-Q100Always Pb-free
74LVTH244APW-Q10074LVTH244APW-Q100J74LVTH244APW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (9)

File nameTitleTypeDate
74LVT_LVTH244A_Q1003.3 V octal buffer/line driver; 3-stateData sheet2024-07-08
AN263Power considerations when using CMOS and BiCMOS logic devicesApplication note2023-02-07
lvt244alvt244a IBIS modelIBIS model2013-04-07
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT764-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm bodyPackage information2022-06-21
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-21
SOT163-1plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm bodyPackage information2022-06-20
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvt244alvt244a IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.