Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 3)
-
Specified from -40 °C to +85 °C
-
-
Octal bus interface
-
3-state buffers
-
Output capability: +64 mA and -32 mA
-
Wide supply voltage range from 2.7 V to 3.6 V
-
Overvoltage tolerant inputs to 5.5 V
-
Direct interface with TTL levels
-
BiCMOS high speed and output drive
-
IOFF circuitry provides partial Power-down mode operation
-
Bus hold data inputs eliminate need for external pull-up resistors to hold unused inputs
-
Live insertion and extraction permitted
-
Power-up 3-state
-
No bus current loading when output is tied to 5 V bus
-
Latch-up performance exceeds 500 mA per JESD 78 Class II Level B
-
Complies with JEDEC standard JESD8C (2.7 V to 3.6 V)
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
DHVQFN package with Side-Wettable Flanks enabling Automated Optical Inspection (AOI) of solder joints
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74LVT244ABQ-Q100 | Production | 2.7 - 3.6 | TTL | -0.5 | 150 | 8 | medium | -40~85 | 77 | 7.9 | 48 | DHVQFN20 |
74LVT244AD-Q100 | Production | 2.7 - 3.6 | TTL | -0.5 | 150 | 8 | medium | -40~85 | 84 | 26.3 | 60 | SO20 |
74LVT244APW-Q100 | Production | 2.7 - 3.6 | TTL | -0.5 | 150 | 8 | medium | -40~85 | 100 | 4.4 | 44 | TSSOP20 |
74LVTH244ABQ-Q100 | Production | 2.7 - 3.6 | TTL | -0.5 | 150 | 8 | medium | -40~85 | 77 | 7.9 | 48 | DHVQFN20 |
74LVTH244AD-Q100 | Production | 2.7 - 3.6 | TTL | -0.5 | 150 | 8 | medium | -40~85 | 84 | 26.3 | 60 | SO20 |
74LVTH244APW-Q100 | Production | 2.7 - 3.6 | TTL | -0.5 | 150 | 8 | medium | -40~85 | 100 | 4.4 | 44 | TSSOP20 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVT244ABQ-Q100 | DHVQFN20 (SOT764-1) | SOT764-1 | SOT764-1_115 | Active | LVT244A | 74LVT244ABQ-Q100X ( 9353 020 78115 ) | |
74LVT244AD-Q100 | SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74LVT244AD | 74LVT244AD-Q100J ( 9353 004 69118 ) |
74LVT244APW-Q100 | TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | LVT244A | 74LVT244APW-Q100J ( 9353 004 71118 ) |
74LVTH244ABQ-Q100 | DHVQFN20 (SOT764-1) | SOT764-1 | SOT764-1_115 | Active | LVTH244A | 74LVTH244ABQ-Q100X ( 9353 020 77115 ) | |
74LVTH244AD-Q100 | SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74LVTH244AD | 74LVTH244AD-Q100J ( 9353 016 23118 ) |
74LVTH244APW-Q100 | TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | VTH244A | 74LVTH244APW-Q100J ( 9353 016 24118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVT244ABQ-Q100 | 74LVT244ABQ-Q100X | 74LVT244ABQ-Q100 | Always Pb-free | ||
74LVT244AD-Q100 | 74LVT244AD-Q100J | 74LVT244AD-Q100 | Always Pb-free | ||
74LVT244APW-Q100 | 74LVT244APW-Q100J | 74LVT244APW-Q100 | Always Pb-free | ||
74LVTH244ABQ-Q100 | 74LVTH244ABQ-Q100X | 74LVTH244ABQ-Q100 | Always Pb-free | ||
74LVTH244AD-Q100 | 74LVTH244AD-Q100J | 74LVTH244AD-Q100 | Always Pb-free | ||
74LVTH244APW-Q100 | 74LVTH244APW-Q100J | 74LVTH244APW-Q100 | Always Pb-free |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
74LVT_LVTH244A_Q100 | 3.3 V octal buffer/line driver; 3-state | Data sheet | 2024-07-08 |
AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
lvt244a | lvt244a IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
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
lvt244a | lvt244a IBIS model | IBIS model | 2013-04-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.