Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 3)
-
Specified from -40 °C to +85 °C
-
-
Wide supply voltage range from 3.0 to 15.0 V
-
CMOS low power dissipation
-
High noise immunity
-
Complies with JEDEC standard JESD 13-B
-
ESD protection
-
HBM ANSI/ESDA/JEDEC JS-001 exceeds 2000 V
-
MM EIA/JESD22-A115-A exceeds 200 V
-
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
HEF40244BT-Q100 | Production | 3.0 - 15 | CMOS | -62 / +45 | 10 | 8 | medium | -40~85 | 76 | 52 | SO20 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
HEF40244BT-Q100 | ![]() SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | HEF40244BT | HEF40244BT-Q100J ( 9356 916 16118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
HEF40244BT-Q100 | HEF40244BT-Q100J | HEF40244BT-Q100 | ![]() |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
HEF40244B_Q100 | Octal buffers with 3-state outputs | Data sheet | 2023-10-20 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.