74HC4040-Q100; 74HCT4040-Q100

12-stage binary ripple counter

The 74HC4040-Q100; 74HCT4040-Q100 is a 12-stage binary ripple counter with a clock input (CP), an overriding asynchronous master reset input (MR) and twelve parallel outputs (Q0 to Q11). The counter advances on the HIGH-to-LOW transition of CP. A HIGH on MR clears all counter stages and forces all outputs LOW, independent of the state of CP. Each counter stage is a static toggle flip-flop. Inputs include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)
    • JESD7A (2.0 V to 6.0 V)
  • Input levels:

    • For 74HC4040-Q100: CMOS level

    • For 74HCT4040-Q100: TTL level

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Applications

  • Frequency dividing circuits

  • Time delay circuits

  • Control counters

Parametrics

Type numberProduct statusVCC (V)Output drive capability (mA)Logic switching levelstpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC4040BQ-Q100Production2.0 - 6.0± 5.2CMOS1490low-40~125837.051DHVQFN16
74HC4040D-Q100Production2.0 - 6.0± 5.2CMOS1490low-40~125835.241SO16
74HC4040PW-Q100Production2.0 - 6.0± 5.2CMOS1490low-40~1251152.343.8TSSOP16
74HCT4040BQ-Q100Production4.5 - 5.5± 4TTL1679low-40~125837.051DHVQFN16
74HCT4040D-Q100Production4.5 - 5.5± 4TTL1679low-40~125814.840.2SO16
74HCT4040PW-Q100Production4.5 - 5.5± 4TTL1679low-40~1251152.343.8TSSOP16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4040BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveHC404074HC4040BQ-Q100X
( 9353 038 45115 )
74HC4040D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74HC4040D74HC4040D-Q100J
( 9353 003 41118 )
74HC4040PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHC404074HC4040PW-Q100J
( 9353 003 42118 )
74HCT4040BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveHT404074HCT4040BQ-Q100X
( 9353 038 46115 )
74HCT4040D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74HCT4040D74HCT4040D-Q100J
( 9353 003 44118 )
74HCT4040PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHCT404074HCT4040PW-Q100J
( 9353 003 45118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC4040BQ-Q10074HC4040BQ-Q100X74HC4040BQ-Q100Always Pb-free
74HC4040D-Q10074HC4040D-Q100J74HC4040D-Q100Always Pb-free
74HC4040PW-Q10074HC4040PW-Q100J74HC4040PW-Q100Always Pb-free
74HCT4040BQ-Q10074HCT4040BQ-Q100X74HCT4040BQ-Q100Always Pb-free
74HCT4040D-Q10074HCT4040D-Q100J74HCT4040D-Q100Always Pb-free
74HCT4040PW-Q10074HCT4040PW-Q100J74HCT4040PW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (12)

File nameTitleTypeDate
74HC_HCT4040_Q10012-stage binary ripple counterData sheet2024-02-16
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
hcHC/HCT Spice modelSPICE model2022-02-17
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyPackage information2023-05-11
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
hcHC/HCT Spice modelSPICE model2022-02-17

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.