74AHC164-Q100; 74AHCT164-Q100

8-bit serial-in/parallel-out shift register

The 74AHC164-Q100; 74AHCT164-Q100 is an 8-bit serial-in/parallel-out shift register. The device features two serial data inputs (DSA and DSB), eight parallel data outputs (Q0 to Q7). Data is entered serially through DSA or DSB and either input can be used as an active HIGH enable for data entry through the other input. Data is shifted on the LOW-to-HIGH transitions of the clock (CP) input. A LOW on the master reset input (MR) clears the register and forces all outputs LOW, independently of other inputs. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • CMOS low power dissipation

  • Balanced propagation delays

  • All inputs have Schmitt-trigger actions

  • Input levels:

    • For 74AHC164-Q100: CMOS level

    • For 74AHCT164-Q100: TTL level

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC164BQ-Q100Production2.0 - 5.5CMOS± 84.5115low-40~12510318.270DHVQFN14
74AHC164D-Q100Production2.0 - 5.5CMOS± 84.5115low-40~12510417.662SO14
74AHC164PW-Q100Production2.0 - 5.5CMOS± 84.5115low-40~1251386.964TSSOP14
74AHCT164BQ-Q100Production4.5 - 5.5TTL± 83.4115low-40~12510318.270DHVQFN14
74AHCT164D-Q100Production4.5 - 5.5TTL± 83.4115low-40~12510417.662SO14
74AHCT164PW-Q100Production4.5 - 5.5TTL± 83.4115low-40~1251386.964TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC164BQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveAC16474AHC164BQ-Q100X
( 9353 013 71115 )
74AHC164D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74AHC164D74AHC164D-Q100J
( 9353 011 99118 )
74AHC164PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveAHC16474AHC164PW-Q100J
( 9353 013 72118 )
74AHCT164BQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveAT16474AHCT164BQ-Q100X
( 9353 013 79115 )
74AHCT164D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74AHCT164D74AHCT164D-Q100J
( 9353 013 81118 )
74AHCT164PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveAHCT16474AHCT164PW-Q100J
( 9353 012 04118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AHC164BQ-Q10074AHC164BQ-Q100X74AHC164BQ-Q100Always Pb-free
74AHC164D-Q10074AHC164D-Q100J74AHC164D-Q100Always Pb-free
74AHC164PW-Q10074AHC164PW-Q100J74AHC164PW-Q100Always Pb-free
74AHCT164BQ-Q10074AHCT164BQ-Q100X74AHCT164BQ-Q100Always Pb-free
74AHCT164D-Q10074AHCT164D-Q100J74AHCT164D-Q100Always Pb-free
74AHCT164PW-Q10074AHCT164PW-Q100J74AHCT164PW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (10)

File nameTitleTypeDate
74AHC_AHCT164_Q1008-bit serial-in/parallel-out shift registerData sheet2024-03-07
ahct164ahct164 IBIS modelIBIS model2013-04-07
ahc164ahc164 IBIS modelIBIS model2013-04-07
SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahct164ahct164 IBIS modelIBIS model2013-04-07
ahc164ahc164 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.