74HC164-Q100; 74HCT164-Q100

8-bit serial-in, parallel-out shift register

The 74HC164-Q100; 74HCT164-Q100 is an 8-bit serial-in/parallel-out shift register. The device features two serial data inputs (DSA and DSB), eight parallel data outputs (Q0 to Q7). Data is entered serially through DSA or DSB and either input can be used as an active HIGH enable for data entry through the other input. Data is shifted on the LOW-to-HIGH transitions of the clock (CP) input. A LOW on the master reset input (MR) clears the register and forces all outputs LOW, independently of other inputs. Inputs include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Input levels:

    • For 74HC164-Q100: CMOS level

    • For 74HCT164-Q100: TTL level

  • Gated serial data inputs

  • Asynchronous master reset

  • Complies with JEDEC standards

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC164BQ-Q100Production2.0 - 6.0CMOS± 5.21278low-40~12510520.173DHVQFN14
74HC164D-Q100Production2.0 - 6.0CMOS± 5.21278low-40~12510719.465SO14
74HC164PW-Q100Production2.0 - 6.0CMOS± 5.21285low-40~1251407.566TSSOP14
74HCT164BQ-Q100Production2.0 - 6.0CMOS± 5.21278low-40~12510520.173DHVQFN14
74HCT164D-Q100Production4.5 - 5.5TTL± 42055low-40~12510719.465SO14
74HCT164PW-Q100Production4.5 - 5.5TTL± 42055low-40~1251407.566TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC164BQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveHC16474HC164BQ-Q100X
( 9353 027 77115 )
74HC164D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74HC164D74HC164D-Q100J
( 9353 004 42118 )
74HC164PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHC16474HC164PW-Q100J
( 9353 004 43118 )
74HCT164BQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveHT16474HCT164BQ-Q100X
( 9353 027 78115 )
74HCT164D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74HCT164D74HCT164D-Q100J
( 9353 004 47118 )
74HCT164PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHCT16474HCT164PW-Q100J
( 9353 004 48118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC164BQ-Q10074HC164BQ-Q100X74HC164BQ-Q100Always Pb-free
74HC164D-Q10074HC164D-Q100J74HC164D-Q100Always Pb-free
74HC164PW-Q10074HC164PW-Q100J74HC164PW-Q100Always Pb-free
74HCT164BQ-Q10074HCT164BQ-Q100X74HCT164BQ-Q100Always Pb-free
74HCT164D-Q10074HCT164D-Q100J74HCT164D-Q100Always Pb-free
74HCT164PW-Q10074HCT164PW-Q100J74HCT164PW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (10)

File nameTitleTypeDate
74HC_HCT164_Q1008-bit serial-in, parallel-out shift registerData sheet2024-05-28
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.