Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Wide supply voltage range from 2.0 to 6.0 V
-
CMOS low power dissipation
-
High noise immunity
-
Input levels:
-
For 74HC174-Q100: CMOS level
-
For 74HCT174-Q100: TTL level
-
-
Six edge-triggered D-type flip-flops
-
Asynchronous master reset
-
Complies with JEDEC standards
-
JESD8C (2.7 V to 3.6 V)
-
JESD7A (2.0 V to 6.0 V)
-
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74HC174D-Q100 | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 17 | 99 | low | -40~125 | 80 | 4.2 | 39 | SO16 |
74HC174PW-Q100 | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 17 | 99 | low | -40~125 | 114 | 2.1 | 42.4 | TSSOP16 |
74HCT174D-Q100 | Production | 4.5 - 5.5 | TTL | ± 4 | 18 | 69 | low | -40~125 | 80 | 4.2 | 39 | SO16 |
74HCT174PW-Q100 | Production | 4.5 - 5.5 | TTL | ± 4 | 18 | 69 | low | -40~125 | 114 | 2.1 | 42.4 | TSSOP16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC174D-Q100 | ![]() SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | 74HC174D | 74HC174D-Q100J ( 9353 000 41118 ) |
74HC174PW-Q100 | ![]() TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | HC174 | 74HC174PW-Q100J ( 9353 000 42118 ) |
74HCT174D-Q100 | ![]() SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | 74HCT174D | 74HCT174D-Q100J ( 9353 000 66118 ) |
74HCT174PW-Q100 | ![]() TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | HCT174 | 74HCT174PW-Q100J ( 9353 000 67118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC174D-Q100 | 74HC174D-Q100J | 74HC174D-Q100 | ![]() | Always Pb-free | |
74HC174PW-Q100 | 74HC174PW-Q100J | 74HC174PW-Q100 | ![]() | Always Pb-free | |
74HCT174D-Q100 | 74HCT174D-Q100J | 74HCT174D-Q100 | ![]() | Always Pb-free | |
74HCT174PW-Q100 | 74HCT174PW-Q100J | 74HCT174PW-Q100 | ![]() | Always Pb-free |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT174_Q100 | Hex D-type flip-flop with reset; positive-edge trigger | Data sheet | 2024-03-14 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.