74VHC595-Q100; 74VHCT595-Q100

8-bit serial-in/serial-out or parallel-out shift register with output latches

The 74VHC595-Q100; 74VHCT595-Q100 are high-speed Si-gate CMOS devices and are pin compatible with Low-power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7A.

The 74VHC595-Q100; 74VHCT595-Q100 are 8-stage serial shift registers with a storage register and 3-state outputs. The shift registers have separate clocks.

Data is shifted on the positive-going transitions of the shift register clock input (SHCP). The data in each register is transferred to the storage register on a positive-going transition of the storage register clock input (STCP). If both clocks are connected together, the shift register will always be one clock pulse ahead of the storage register.

The shift register has a serial input (DS) and a serial standard output (Q7S) for cascading. It is also provided with asynchronous reset (active LOW) for all 8 shift register stages. The storage register has 8 parallel 3-state bus driver outputs. Data in the storage register appears at the output whenever the output enable input (OE) is LOW.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Balanced propagation delays

  • All inputs have Schmitt-trigger action

  • Inputs accept voltages higher than VCC

  • Input levels:

    • For 74VHC595-Q100: CMOS level

    • For 74VHCT595-Q100: TTL level

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Applications

  • Serial-to-parallel data conversion

  • Remote control holding register

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74VHC595BQ-Q100Production2.0 - 5.5CMOS± 84170low-40~1259011.859DHVQFN16
74VHC595D-Q100Production2.0 - 5.5CMOS± 84170low-40~1251158.449SO16
74VHC595PW-Q100Production2.0 - 5.5CMOS± 84170low-40~1251223.951.4TSSOP16
74VHCT595BQ-Q100Production4.5 - 5.5TTL± 83.8170low-40~1259011.859DHVQFN16
74VHCT595D-Q100Production4.5 - 5.5TTL± 83.8170low-40~1251158.449SO16
74VHCT595PW-Q100Production4.5 - 5.5TTL± 83.8170low-40~1251223.951.4TSSOP16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74VHC595BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveVHC59574VHC595BQ-Q100X
( 9353 031 91115 )
74VHC595D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74VHC595D74VHC595D-Q100J
( 9353 013 19118 )
74VHC595PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveVHC59574VHC595PW-Q100J
( 9353 032 19118 )
74VHCT595BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveVHT59574VHCT595BQ-Q100X
( 9353 013 27115 )
74VHCT595D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74VHCT595D74VHCT595D-Q100J
( 9353 013 09118 )
74VHCT595PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveVHCT59574VHCT595PW-Q100J
( 9353 013 28118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74VHC595BQ-Q10074VHC595BQ-Q100X74VHC595BQ-Q100Always Pb-free
74VHC595D-Q10074VHC595D-Q100J74VHC595D-Q100Always Pb-free
74VHC595PW-Q10074VHC595PW-Q100J74VHC595PW-Q100Always Pb-free
74VHCT595BQ-Q10074VHCT595BQ-Q100X74VHCT595BQ-Q100Always Pb-free
74VHCT595D-Q10074VHCT595D-Q100J74VHCT595D-Q100Always Pb-free
74VHCT595PW-Q10074VHCT595PW-Q100J74VHCT595PW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (10)

File nameTitleTypeDate
74VHC_VHCT595_Q1008-bit serial-in/serial-out or parallel-out shift register with output latchesData sheet2024-05-28
74vhct59574vhct595 IBIS modelIBIS model2013-04-07
74vhc59574vhc595 IBIS modelIBIS model2013-04-07
SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyPackage information2023-05-11
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
74vhct59574vhct595 IBIS modelIBIS model2013-04-07
74vhc59574vhc595 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.