74AHC1G00-Q100; 74AHCT1G00-Q100

2-input NAND gate

The 74AHC1G00-Q100; 74AHCT1G00-Q100 is a single 2-input NAND gate. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • CMOS low power dissipation

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A

  • Symmetrical output impedance

  • Balanced propagation delays

  • Input levels:

    • For 74AHC1G00-Q100: CMOS level

    • For 74AHCT1G00-Q100: TTL level

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC1G00GV-Q100Production2.0 - 5.5CMOS± 83.5601low-40~12527264.5170TSOP5
74AHC1G00GW-Q100Production2.0 - 5.5CMOS± 83.5601low-40~12531282.5183TSSOP5
74AHCT1G00GV-Q100Production4.5 - 5.5TTL± 83.6601low-40~12527264.5170TSOP5
74AHCT1G00GW-Q100Production4.5 - 5.5TTL± 83.6601low-40~12531282.5183TSSOP5

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC1G00GV-Q100
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveA0074AHC1G00GV-Q100H
( 9353 006 91125 )
74AHC1G00GW-Q100
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveAA74AHC1G00GW-Q100H
( 9353 006 92125 )
74AHCT1G00GV-Q100
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveC0074AHCT1G00GV-Q100H
( 9353 006 93125 )
74AHCT1G00GW-Q100
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveCA74AHCT1G00GW-Q100H
( 9353 006 94125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AHC1G00GV-Q10074AHC1G00GV-Q100H74AHC1G00GV-Q100Always Pb-free
74AHC1G00GW-Q10074AHC1G00GW-Q100H74AHC1G00GW-Q100Always Pb-free
74AHCT1G00GV-Q10074AHCT1G00GV-Q100H74AHCT1G00GV-Q100Always Pb-free
74AHCT1G00GW-Q10074AHCT1G00GW-Q100H74AHCT1G00GW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (10)

File nameTitleTypeDate
74AHC_AHCT1G00_Q1002-input NAND gateData sheet2023-10-10
AN10161PicoGate Logic footprintsApplication note2002-10-29
ahct1g00ahct1g00 IBIS modelIBIS model2013-04-07
ahc1g00ahc1g00 IBIS modelIBIS model2013-04-07
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT753MAR_SOT753 TopmarkTop marking2013-06-03
SOT753plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm bodyPackage information2022-05-31
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahct1g00ahct1g00 IBIS modelIBIS model2013-04-07
ahc1g00ahc1g00 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.