74HC00-Q100; 74HCT00-Q100

Quad 2-input NAND gate

The 74HC00-Q100; 74HCT00-Q100 is a quad 2-input NAND gate. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Input levels:

    • For 74HC00-Q100: CMOS level

    • For 74HCT00-Q100: TTL level

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • ESD protection:
    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC00BQ-Q100Production2.0 - 6.0CMOS± 5.27364low-40~12510721.775DHVQFN14
74HC00D-Q100Production2.0 - 6.0CMOS± 5.27364low-40~12510920.968SO14
74HC00PW-Q100Production2.0 - 6.0CMOS± 5.27364low-40~1251428.168TSSOP14
74HCT00BQ-Q100Production4.5 - 5.5TTL± 410364low-40~12510721.775DHVQFN14
74HCT00D-Q100Production4.5 - 5.5TTL± 410364low-40~12510920.968SO14
74HCT00PW-Q100Production4.5 - 5.5TTL± 410364low-40~1251428.168TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC00BQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveHC0074HC00BQ-Q100,115
( 9352 986 83115 )
74HC00D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74HC00D74HC00D-Q100,118
( 9352 986 84118 )
74HC00PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHC0074HC00PW-Q100,118
( 9352 986 85118 )
74HCT00BQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveHCT0074HCT00BQ-Q100,115
( 9352 989 01115 )
74HCT00D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74HCT00D74HCT00D-Q100,118
( 9352 989 02118 )
74HCT00PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHCT0074HCT00PW-Q100,118
( 9352 989 03118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC00D-Q100/AU9356906511182018-12-312019-06-3074HC00D-Q100

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74HC00BQ-Q10074HC00BQ-Q100,11574HC00BQ-Q100Always Pb-free
    74HC00D-Q10074HC00D-Q100,11874HC00D-Q100Always Pb-free
    74HC00PW-Q10074HC00PW-Q100,11874HC00PW-Q100Always Pb-free
    74HCT00BQ-Q10074HCT00BQ-Q100,11574HCT00BQ-Q100Always Pb-free
    74HCT00D-Q10074HCT00D-Q100,11874HCT00D-Q100Always Pb-free
    74HCT00PW-Q10074HCT00PW-Q100,11874HCT00PW-Q100Always Pb-free
    Quality and reliability disclaimer

    Documentation (11)

    File nameTitleTypeDate
    74HC_HCT00_Q100Quad 2-input NAND gateData sheet2024-02-15
    AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
    hct0074HCT00 IBIS modelIBIS model2019-01-09
    hcHC/HCT Spice modelSPICE model2022-02-17
    SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
    SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
    SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
    WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
    SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    hct0074HCT00 IBIS modelIBIS model2019-01-09
    hcHC/HCT Spice modelSPICE model2022-02-17

    Sample

    As a Nexperia customer you can order samples via our sales organization.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.