74HC1G08-Q100; 74HCT1G08-Q100

2-input AND gate

The 74HC1G08-Q100; 74HCT1G08-Q100 is a single 2-input AND gate. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Symmetrical output impedance

  • Balanced propagation delays

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Input levels:

    • For 74HC1G08-Q100: CMOS level

    • For 74HCT1G08-Q100: TTL level

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)
    • JESD7A (2.0 V to 6.0 V)
  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC1G08GV-Q100Production2.0 - 6.0CMOS± 5.27361low-40~12522033.0131TSOP5
74HC1G08GW-Q100Production2.0 - 6.0CMOS± 5.27361low-40~12526139.3138TSSOP5
74HCT1G08GV-Q100Production4.5 - 5.5TTL± 211361low-40~12522033.0131TSOP5
74HCT1G08GW-Q100Production4.5 - 5.5TTL± 211361low-40~12526139.3138TSSOP5

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC1G08GV-Q100
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveH0874HC1G08GV-Q100,12
( 9352 984 84125 )
74HC1G08GW-Q100
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveHE74HC1G08GW-Q100,12
( 9352 984 85125 )
74HCT1G08GV-Q100
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveT0874HCT1G08GV-Q100,1
( 9352 984 86125 )
74HCT1G08GW-Q100
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveTE74HCT1G08GW-Q100,1
( 9352 984 87125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC1G08GV-Q10074HC1G08GV-Q100,1274HC1G08GV-Q100Always Pb-free
74HC1G08GW-Q10074HC1G08GW-Q100,1274HC1G08GW-Q100Always Pb-free
74HCT1G08GV-Q10074HCT1G08GV-Q100,174HCT1G08GV-Q100Always Pb-free
74HCT1G08GW-Q10074HCT1G08GW-Q100,174HCT1G08GW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (11)

File nameTitleTypeDate
74HC_HCT1G08_Q1002-input AND gateData sheet2024-07-15
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
hct1g0874HCT1G08 IBIS modelIBIS model2019-01-09
hc1g0874HC1G08 IBIS modelIBIS model2022-12-21
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT753MAR_SOT753 TopmarkTop marking2013-06-03
SOT753plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm bodyPackage information2022-05-31
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
hct1g0874HCT1G08 IBIS modelIBIS model2019-01-09
hc1g0874HC1G08 IBIS modelIBIS model2022-12-21

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.