74HC1G86-Q100; 74HCT1G86-Q100

2-input EXCLUSIVE-OR gate

The 74HC1G86-Q100; 74HCT1G86-Q100 is a single 2-input EXCLUSIVE-OR gate. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 6.0 V

  • Input levels:

    • For 74HC1G86-Q100: CMOS level

    • For 74HCT1G86-Q100: TTL level

  • CMOS low power dissipation

  • High noise immunity

  • Symmetrical output impedance

  • Balanced propagation delays

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:
    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC1G86GV-Q100Production2.0 - 6.0CMOS± 2.69361low-40~12522033.0131TSOP5
74HC1G86GW-Q100Production2.0 - 6.0CMOS± 2.69361low-40~12526139.3138TSSOP5
74HCT1G86GV-Q100Production4.5 - 5.5TTL± 210361low-40~12522033.0131TSOP5
74HCT1G86GW-Q100Production4.5 - 5.5TTL± 210361low-40~12526139.3138TSSOP5

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC1G86GV-Q100
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveH8674HC1G86GV-Q100H
( 9353 002 15125 )
74HC1G86GW-Q100
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveHH74HC1G86GW-Q100H
( 9353 002 16125 )
74HCT1G86GV-Q100
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveT8674HCT1G86GV-Q100H
( 9353 002 17125 )
74HCT1G86GW-Q100
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveTH74HCT1G86GW-Q100H
( 9353 002 18125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC1G86GV-Q10074HC1G86GV-Q100H74HC1G86GV-Q100Always Pb-free
74HC1G86GW-Q10074HC1G86GW-Q100H74HC1G86GW-Q100Always Pb-free
74HCT1G86GV-Q10074HCT1G86GV-Q100H74HCT1G86GV-Q100Always Pb-free
74HCT1G86GW-Q10074HCT1G86GW-Q100H74HCT1G86GW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (10)

File nameTitleTypeDate
74HC_HCT1G86_Q1002-input EXCLUSIVE-OR gateData sheet2024-06-25
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
hc1g8674HC1G86 IBIS modelIBIS model2022-12-21
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT753MAR_SOT753 TopmarkTop marking2013-06-03
SOT753plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm bodyPackage information2022-05-31
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
hc1g8674HC1G86 IBIS modelIBIS model2022-12-21

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.