Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Wide supply voltage range:
-
VCC(A): 1.2 V to 5.5 V
-
VCC(B): 1.2 V to 5.5 V
-
-
High noise immunity
-
Maximum data rates:
-
420 Mbps (3.3 V to 5.0 V translation)
-
210 Mbps (translate to 3.3 V))
-
140 Mbps (translate to 2.5 V)
-
75 Mbps (translate to 1.8 V)
-
60 Mbps (translate to 1.5 V)
-
-
Suspend mode
-
Latch-up performance exceeds 100 mA per JESD 78 Class II
-
±24 mA output drive (VCC = 3.0 V)
-
Inputs accept voltages up to 5.5 V
-
Low power consumption: 16 μA maximum ICC
-
IOFF circuitry provides partial Power-down mode operation
-
Complies with JEDEC standards:
-
JESD8-7 (1.2 V to 1.95 V)
-
JESD8-5 (1.8 V to 2.7 V)
-
JESD8C (2.7 V to 3.6 V)
-
JESD36 (4.5 V to 5.5 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 4000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74LVC1T45GM-Q100 | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 2.5 | 1 | low | -40~125 | 294 | 6.8 | 147 | XSON6 |
74LVC1T45GW-Q100 | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 2.5 | 1 | low | -40~125 | 268 | 41.4 | 156 | TSSOP6 |
74LVCH1T45GW-Q100 | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 2.5 | 1 | low | -40~125 | 268 | 41.4 | 156 | TSSOP6 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC1T45GM-Q100 | ![]() XSON6 (SOT886) | SOT886 | REFLOW_BG-BD-1 | SOT886_115 | Active | V5 | 74LVC1T45GM-Q100X ( 9356 908 46115 ) |
74LVC1T45GW-Q100 | ![]() TSSOP6 (SOT363-2) | SOT363-2 | SOT363-2_125 | Active | V5 | 74LVC1T45GW-Q100H ( 9353 009 35125 ) | |
74LVCH1T45GW-Q100 | ![]() TSSOP6 (SOT363-2) | SOT363-2 | SOT363-2_125 | Active | X5 | 74LVCH1T45GW-Q100H ( 9353 009 36125 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC1T45GM-Q100 | 74LVC1T45GM-Q100X | 74LVC1T45GM-Q100 | ![]() | week 25, 2019 | |
74LVC1T45GW-Q100 | 74LVC1T45GW-Q100H | 74LVC1T45GW-Q100 | ![]() | Always Pb-free | |
74LVCH1T45GW-Q100 | 74LVCH1T45GW-Q100H | 74LVCH1T45GW-Q100 | ![]() | Always Pb-free |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
74LVC_LVCH1T45_Q100 | Dual supply translating transceiver; 3-state | Data sheet | 2023-08-04 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
lvch1t45 | lvch1t45 IBIS model | IBIS model | 2013-04-07 |
lvc1t45 | lvc1t45 IBIS model | IBIS model | 2013-04-07 |
Nexperia_document_leaflet_Logic_Automotive_MicroPak_solutions_201904 | Automotive logic in MicroPak leadless packages | Leaflet | 2019-04-18 |
SOT363-2 | plastic thin shrink small outline package; 6 leads; body width 1.25 mm | Package information | 2022-11-21 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.