74LVC4245A-Q100

Octal dual supply translating transceiver; 3-state

The 74LVC4245A-Q100 is an octal dual supply translating transceiver featuring 3-state bus compatible outputs in both send and receive directions. It is designed to interface between a 3 V and 5 V bus in a mixed 3 V and 5 V supply environment. The device features an output enable input (OE) and a send/receive input (DIR) for direction control. A HIGH on OE causes the outputs to assume a high-impedence OFF-state, effectively isolating the buses. In suspend mode, when either supply is zero, there is no current path between supplies. VCCA ≥ VCCB, except in suspend mode. Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • 5 V tolerant inputs/outputs, for interfacing with 5 V logic

  • Wide supply voltage range:

    • 3 V bus (VCC(B)): 1.5 V to 3.6 V

    • 5 V bus (VCC(A)): 1.5 V to 5.5 V

  • CMOS low-power consumption

  • TTL interface capability at 3.3 V

  • Overvoltage tolerant control inputs to 5.5 V

  • High-impedance when VCC(A) = 0 V

  • Complies with JEDEC standard no. JESD8B/JESD36

  • Latch-up performance meets requirements of JESD78 Class 1

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVC4245ABQ-Q100Production1.2 - 5.51.2 - 5.5CMOS/LVTTL± 243.58low-40~125738.046DHVQFN24
74LVC4245APW-Q100Production1.5 - 5.51.5 - 3.6CMOS/LVTTL± 2448low-40~125832.537TSSOP24

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC4245ABQ-Q100
DHVQFN24
(SOT815-1)
SOT815-1SOT815-1_118ActiveLVC4245A74LVC4245ABQ-Q100J
( 9353 053 04118 )
74LVC4245APW-Q100
TSSOP24
(SOT355-1)
SOT355-1SSOP-TSSOP-VSO-WAVE
SOT355-1_118ActiveLVC4245A74LVC4245APW-Q100J
( 9353 053 03118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC4245ABQ-Q10074LVC4245ABQ-Q100J74LVC4245ABQ-Q100Always Pb-free
74LVC4245APW-Q10074LVC4245APW-Q100J74LVC4245APW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (8)

File nameTitleTypeDate
74LVC4245A_Q100Octal dual supply translating transceiver; 3-stateData sheet2023-09-01
AN263Power considerations when using CMOS and BiCMOS logic devicesApplication note2023-02-07
AN11009Pin FMEA for LVC familyApplication note2019-01-09
lvc4245alvc4245a IBIS modelIBIS model2013-04-07
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT355-1plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-22
SOT815-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 5.5 mm x 3.5 mm x 1 mm bodyPackage information2021-08-17

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc4245alvc4245a IBIS modelIBIS model2013-04-07

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.