NXB0108-Q100

Dual supply translating transceiver; auto direction sensing; 3-state

The NXB0108-Q100 is an 8-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation. It features two 8-bit input-output ports (An and Bn), one output enable input (OE) and two supply pins (VCC(A) and VCC(B)). VCC(A) can be supplied at any voltage between 1.2 V and 3.6 V and VCC(B) can be supplied at any voltage between 1.65 V and 5.5 V, making the device suitable for translating between any of the low voltage nodes (1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V).

Pins An and OE are referenced to VCC(A) and pins Bn are referenced to VCC(B). A LOW level at pin OE causes the outputs to assume a high-impedance OFF-state. This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range:

    • VCC(A): 1.2 V to 3.6 V and VCC(B): 1.65 V to 5.5 V

  • IOFF circuitry provides partial Power-down mode operation

  • Inputs accept voltages up to 5.5 V

  • ESD protection:

    • HBM: ANSI/ESDA/Jedec JS-001 Class 2 exceeds 2500 V for A port

    • HBM: ANSI/ESDA/Jedec JS-001 Class 3B exceeds 15000 V for B port

    • CDM: ANSI/ESDA/Jedec JS-002 Class C3 exceeds 1500 V

  • Latch-up performance exceeds 100 mA per JESD 78B Class II

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
NXB0108BQ-Q100Production1.2 - 3.61.65 - 5.5CMOS± 0.025.58low-40~1259410.761DHVQFN20
NXB0108PW-Q100Production1.2 - 3.61.65 - 5.5CMOS± 0.025.58low-40~125922.335TSSOP20

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
NXB0108BQ-Q100
DHVQFN20
(SOT764-1)
SOT764-1SOT764-1_115ActiveNXB0108BNXB0108BQ-Q100X
( 9356 910 54115 )
NXB0108PW-Q100
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveNXB0108NXB0108PW-Q100J
( 9356 910 52118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
NXB0108BQ-Q100NXB0108BQ-Q100XNXB0108BQ-Q100
NXB0108PW-Q100NXB0108PW-Q100JNXB0108PW-Q100
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
NXB0108_Q100Dual supply translating transceiver; auto direction sensing; 3-stateData sheet2021-11-09
nxb0108NXB0108 IBIS modelIBIS model2020-10-30
SOT764-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm bodyPackage information2022-06-21
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-21

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
nxb0108NXB0108 IBIS modelIBIS model2020-10-30

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.