NXS0104-Q100

Dual supply translating transceiver; open drain; auto direction sensing

The NXS0104-Q100 is a 4-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation. It features two 4-bit input-output ports (An and Bn), one output enable input (OE) and two supply pins (VCC(A) and VCC(B)). VCC(A) can be supplied at any voltage between 1.65 V and 3.6 V and VCC(B) can be supplied at any voltage between 2.3 V and 5.5 V, making the device suitable for translating between any of the voltage nodes (1.8 V, 2.5 V, 3.3 V and 5.0 V). Pins An and OE are referenced to VCC(A) and pins Bn are referenced to VCC(B). A LOW level at pin OE causes the outputs to assume a high-impedance OFF-state. This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range:

    • VCC(A): 1.65 V to 3.6 V and VCC(B): 2.3 V to 5.5 V

  • Maximum data rates:

    • Push-pull: 24 Mbps

  • IOFF circuitry provides partial Power-down mode operation

  • Inputs accept voltages up to 5.5 V

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2500 V for A port

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3B exceeds 15000 V for B port

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

    • IEC61000-4-2 contact discharge exceeds 8000 V for B port

  • Latch-up performance exceeds 100 mA per JESD 78B Class II

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
NXS0104BQ-Q100Production1.65 - 3.62.3 - 5.5CMOS- 0.02 / 1.06.04low-40~1259612.864DHVQFN14
NXS0104GU12-Q100Production1.65 - 3.62.3 - 5.5CMOS- 0.02 / 1.06.04low-40~1251354.258XQFN12
NXS0104PW-Q100Production1.65 - 3.62.3 - 5.5CMOS- 0.02 / 1.06.04low-40~1251334.958TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
NXS0104BQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveS0104NXS0104BQ-Q100X
( 9356 908 11115 )
NXS0104GU12-Q100
XQFN12
(SOT1174-1)
SOT1174-1SOT1174-1_115ActiveStandard MarkingNXS0104GU12-Q100X
( 9356 913 22115 )
NXS0104PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveNXS0104NXS0104PW-Q100J
( 9356 908 09118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
NXS0104BQ-Q100NXS0104BQ-Q100XNXS0104BQ-Q100week 25, 2019
NXS0104GU12-Q100NXS0104GU12-Q100XNXS0104GU12-Q100
NXS0104PW-Q100NXS0104PW-Q100JNXS0104PW-Q100week 25, 2019
Quality and reliability disclaimer

Documentation (7)

File nameTitleTypeDate
NXS0104_Q100Dual supply translating transceiver; open drain; auto direction sensingData sheet2024-04-04
nxs0104NXS0104 IBIS modelIBIS model2020-11-05
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT1174-1plastic, leadless extremely thin quad flat package; 12 terminals; 0.4 mm pitch; 2 mm x 1.7 mm x 0.5 mm bodyPackage information2024-04-11

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
nxs0104NXS0104 IBIS modelIBIS model2020-11-05

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.