Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 2)
- Specified from -40 °C to +85 °C and from -40 °C to +105 °C
-
Supports up to 208 MHz clock rate
-
SD 3.0 specification-compatible voltage translation to support: SDR104, SDR50, DDR50, SDR25, SDR12, High-Speed and Default-Speed modes
-
1.1 V to 1.95 V host side interface voltage support
-
Auto-direction sensing
-
Low power consumption
-
Integrated pull-up resistors: no external resistors required
-
Integrated EMI filters suppress higher harmonics of digital I/Os
-
Level shifting buffers keep ESD stress away from the host (zero-clamping concept)
-
16-terminal XQFN16 package; pitch 0.4 mm
-
Latch-up performance exceeds 100 mA per JESD78 Class II.A
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2 kV
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1 kV
-
IEC61000-4-2, level 4, contact discharge on all memory card-side pins exceeds 8 kV
-
IEC61000-4-2, level 4, air discharge on all memory card-side pins exceeds 15 kV
-
Applications
-
Smartphone
-
Mobile handsets
-
Digital cameras
-
Tablet PCs
-
Laptop computers
-
SD, MMC or microSD card readers
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
NXS0506GU_Q100 | SD 3.0-compatible memory card integrated auto-direction control and level translator with EMI filter and ESD protection | Data sheet | 2024-02-06 |
nxs0506 | NXS0506 IBIS model | IBIS model | 2021-12-21 |
SD_card_NXS0506_leaflet | SD card NXS0506 LEaflet | Leaflet | 2024-06-28 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
nxs0506 | NXS0506 IBIS model | IBIS model | 2021-12-21 |