74AHC139-Q100; 74AHCT139-Q100

Dual 2-to-4 line decoder/demultiplexer

The 74AHC139-Q100; 74AHCT139-Q100 decodes two binary weighted address inputs (nA0, nA1) to four mutually exclusive outputs (nY0 to nY3). Each decoder features an enable input (nE). When nE is HIGH all outputs are forced HIGH. The enable input can be used as the data input for a 1-to-4 demultiplexer application. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 to 5.5 V

  • Balanced propagation delays

  • High noise immunity

  • CMOS low power dissipation

  • All inputs have Schmitt-trigger actions

  • Overvoltage tolerant inputs to 5.5 V

  • Input levels:

    • For 74AHC139-Q100: CMOS level

    • For 74AHCT139-Q100: TTL level

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC139D-Q100Production2.0 - 5.5CMOS± 83.9low-40~125908.649SO16
74AHC139PW-Q100Production2.0 - 5.5CMOS± 83.9low-40~1251224.052TSSOP16
74AHCT139D-Q100Production4.5 - 5.5TTL± 83.6low-40~125908.649SO16
74AHCT139PW-Q100Production4.5 - 5.5TTL± 83.6low-40~1251224.052TSSOP16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC139D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74AHC139D74AHC139D-Q100J
( 9353 006 76118 )
74AHC139PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveAHC13974AHC139PW-Q100J
( 9353 006 77118 )
74AHCT139D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74AHCT139D74AHCT139D-Q100J
( 9353 006 79118 )
74AHCT139PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveAHCT13974AHCT139PW-Q100J
( 9353 006 81118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AHC139D-Q10074AHC139D-Q100J74AHC139D-Q100Always Pb-free
74AHC139PW-Q10074AHC139PW-Q100J74AHC139PW-Q100Always Pb-free
74AHCT139D-Q10074AHCT139D-Q100J74AHCT139D-Q100Always Pb-free
74AHCT139PW-Q10074AHCT139PW-Q100J74AHCT139PW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (9)

File nameTitleTypeDate
74AHC_AHCT139_Q100Dual 2-to-4 line decoder/demultiplexerData sheet2024-02-29
ahc139ahc139 IBIS modelIBIS model2013-04-07
ahct139ahct139 IBIS modelIBIS model2013-04-07
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahc139ahc139 IBIS modelIBIS model2013-04-07
ahct139ahct139 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.