Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Wide supply voltage range from 2.0 to 5.5 V
-
Balanced propagation delays
-
High noise immunity
-
CMOS low power dissipation
-
All inputs have Schmitt-trigger actions
-
Overvoltage tolerant inputs to 5.5 V
-
Input levels:
-
For 74AHC139-Q100: CMOS level
-
For 74AHCT139-Q100: TTL level
-
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74AHC139D-Q100 | Production | 2.0 - 5.5 | CMOS | ± 8 | 3.9 | low | -40~125 | 90 | 8.6 | 49 | SO16 |
74AHC139PW-Q100 | Production | 2.0 - 5.5 | CMOS | ± 8 | 3.9 | low | -40~125 | 122 | 4.0 | 52 | TSSOP16 |
74AHCT139D-Q100 | Production | 4.5 - 5.5 | TTL | ± 8 | 3.6 | low | -40~125 | 90 | 8.6 | 49 | SO16 |
74AHCT139PW-Q100 | Production | 4.5 - 5.5 | TTL | ± 8 | 3.6 | low | -40~125 | 122 | 4.0 | 52 | TSSOP16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AHC139D-Q100 | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | 74AHC139D | 74AHC139D-Q100J ( 9353 006 76118 ) |
74AHC139PW-Q100 | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | AHC139 | 74AHC139PW-Q100J ( 9353 006 77118 ) |
74AHCT139D-Q100 | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | 74AHCT139D | 74AHCT139D-Q100J ( 9353 006 79118 ) |
74AHCT139PW-Q100 | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | AHCT139 | 74AHCT139PW-Q100J ( 9353 006 81118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AHC139D-Q100 | 74AHC139D-Q100J | 74AHC139D-Q100 | Always Pb-free | ||
74AHC139PW-Q100 | 74AHC139PW-Q100J | 74AHC139PW-Q100 | Always Pb-free | ||
74AHCT139D-Q100 | 74AHCT139D-Q100J | 74AHCT139D-Q100 | Always Pb-free | ||
74AHCT139PW-Q100 | 74AHCT139PW-Q100J | 74AHCT139PW-Q100 | Always Pb-free |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT139_Q100 | Dual 2-to-4 line decoder/demultiplexer | Data sheet | 2024-02-29 |
ahc139 | ahc139 IBIS model | IBIS model | 2013-04-07 |
ahct139 | ahct139 IBIS model | IBIS model | 2013-04-07 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.