Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Wide supply voltage range from 2.0 V to 10.0 V
-
Very low ON resistance:
-
45 Ω (typ.) at VCC = 4.5 V
-
30 Ω (typ.) at VCC = 6.0 V
-
25 Ω (typ.) at VCC = 9.0 V
-
-
High noise immunity
-
CMOS low power dissipation
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Complies with JEDEC standards:
-
JESD8C (2.7 V to 3.6 V)
-
JESD7A (2.0 V to 6.0)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
Parametrics
Type number | Product status | Configuration | VCC (V) | RON (Ω) | Logic switching levels | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74HC1G66GV-Q100 | Production | SPST-NO | 2.0 - 9.0 | 105 | CMOS | very low | -40~125 | 216 | 30.4 | 128 | TSOP5 |
74HC1G66GW-Q100 | Production | SPST-NO | 2.0 - 9.0 | 105 | CMOS | very low | -40~125 | 257 | 35.8 | 134 | TSSOP5 |
74HCT1G66GV-Q100 | Production | SPST-NO | 4.5 - 5.5 | 118 | TTL | very low | -40~125 | 216 | 30.4 | 128 | TSOP5 |
74HCT1G66GW-Q100 | Production | SPST-NO | 4.5 - 5.5 | 118 | TTL | very low | -40~125 | 257 | 35.8 | 134 | TSSOP5 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC1G66GV-Q100 | TSOP5 (SOT753) | SOT753 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT753_125 | Active | H66 | 74HC1G66GV-Q100H ( 9352 999 92125 ) |
74HC1G66GW-Q100 | TSSOP5 (SOT353-1) | SOT353-1 | WAVE_BG-BD-1 | SOT353-1_125 | Active | HL | 74HC1G66GW-Q100H ( 9352 999 93125 ) |
74HCT1G66GV-Q100 | TSOP5 (SOT753) | SOT753 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT753_125 | Active | T66 | 74HCT1G66GV-Q100H ( 9353 000 03125 ) |
74HCT1G66GW-Q100 | TSSOP5 (SOT353-1) | SOT353-1 | WAVE_BG-BD-1 | SOT353-1_125 | Active | TL | 74HCT1G66GW-Q100H ( 9353 000 04125 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC1G66GV-Q100 | 74HC1G66GV-Q100H | 74HC1G66GV-Q100 | Always Pb-free | ||
74HC1G66GW-Q100 | 74HC1G66GW-Q100H | 74HC1G66GW-Q100 | Always Pb-free | ||
74HCT1G66GV-Q100 | 74HCT1G66GV-Q100H | 74HCT1G66GV-Q100 | Always Pb-free | ||
74HCT1G66GW-Q100 | 74HCT1G66GW-Q100H | 74HCT1G66GW-Q100 | Always Pb-free |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT1G66_Q100 | Single-pole single-throw analog switch | Data sheet | 2024-07-09 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.