Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Demultiplexing capability
-
Multiple input enable for easy expansion
-
Ideal for memory chip select decoding
-
Active HIGH mutually exclusive outputs
-
Multiple package options
-
Complies with JEDEC standard no. 7A
-
Input levels:
-
For 74HC238: CMOS level
-
For 74HCT238: TTL level
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74HC238BQ-Q100 | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 14 | low | -40~125 | 94 | 14.4 | 63 | DHVQFN16 |
74HC238D-Q100 | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 14 | low | -40~125 | 93 | 10.0 | 53 | SO16 |
74HC238PW-Q100 | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 14 | low | -40~125 | 126 | 4.8 | 55.6 | TSSOP16 |
74HCT238BQ-Q100 | Production | 4.5 - 5.5 | TTL | ± 4 | 18 | low | -40~125 | 94 | 14.4 | 63 | DHVQFN16 |
74HCT238D-Q100 | Production | 4.5 - 5.5 | TTL | ± 4 | 18 | low | -40~125 | 93 | 10.0 | 53 | SO16 |
74HCT238PW-Q100 | Production | 4.5 - 5.5 | TTL | ± 4 | 18 | low | -40~125 | 126 | 4.8 | 55.6 | TSSOP16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC238BQ-Q100 | DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | Active | HC238 | 74HC238BQ-Q100X ( 9353 003 33115 ) | |
74HC238D-Q100 | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | 74HC238D | 74HC238D-Q100J ( 9353 000 44118 ) |
74HC238PW-Q100 | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | HC238 | 74HC238PW-Q100J ( 9353 000 45118 ) |
74HCT238BQ-Q100 | DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | Active | HCT238 | 74HCT238BQ-Q100X ( 9353 003 34115 ) | |
74HCT238D-Q100 | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | 74HCT238D | 74HCT238D-Q100J ( 9353 000 68118 ) |
74HCT238PW-Q100 | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | HCT238 | 74HCT238PW-Q100J ( 9353 000 69118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC238BQ-Q100 | 74HC238BQ-Q100X | 74HC238BQ-Q100 | Always Pb-free | ||
74HC238D-Q100 | 74HC238D-Q100J | 74HC238D-Q100 | Always Pb-free | ||
74HC238PW-Q100 | 74HC238PW-Q100J | 74HC238PW-Q100 | Always Pb-free | ||
74HCT238BQ-Q100 | 74HCT238BQ-Q100X | 74HCT238BQ-Q100 | Always Pb-free | ||
74HCT238D-Q100 | 74HCT238D-Q100J | 74HCT238D-Q100 | Always Pb-free | ||
74HCT238PW-Q100 | 74HCT238PW-Q100J | 74HCT238PW-Q100 | Always Pb-free |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT238_Q100 | 3-to-8 line decoder/demultiplexer | Data sheet | 2024-03-21 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.