Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Wide analog input voltage range from -5 V to +5 V
-
Low ON resistance:
-
80 Ω (typical) at VCC - VEE = 4.5 V
-
70 Ω (typical) at VCC - VEE = 6.0 V
-
60 Ω (typical) at VCC - VEE = 9.0 V
-
-
Logic level translation: to enable 5 V logic to communicate with ±5 V analog signals
-
Typical ‘break before make’ built-in
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints
Applications
-
Analog multiplexing and demultiplexing
-
Digital multiplexing and demultiplexing
-
Signal gating
Parametrics
Type number | Product status | Configuration | VCC (V) | RON (Ω) | Logic switching levels | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74HC4051BQ-Q100 | Production | SP8T-Z | 2.0 - 10.0 | 200 | CMOS | very low | -40~125 | 87 | 9.5 | 55 | DHVQFN16 |
74HC4051D-Q100 | Production | SP8T-Z | 2.0 - 10.0 | 200 | CMOS | very low | -40~125 | 86 | 6.9 | 45 | SO16 |
74HC4051PW-Q100 | Production | SP8T-Z | 2.0 - 10.0 | 200 | CMOS | very low | -40~125 | 119 | 3.2 | 47.8 | TSSOP16 |
74HCT4051BQ-Q100 | Production | SP8T-Z | 4.5 - 5.5 | 225 | TTL | very low | -40~125 | 87 | 9.5 | 55 | DHVQFN16 |
74HCT4051D-Q100 | Production | SP8T-Z | 4.5 - 5.5 | 225 | TTL | very low | -40~125 | 86 | 6.9 | 45.1 | SO16 |
74HCT4051PW-Q100 | Production | SP8T-Z | 4.5 - 5.5 | 225 | TTL | very low | -40~125 | 119 | 3.2 | 47.8 | TSSOP16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC4051BQ-Q100 | DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | Active | HC4051 | 74HC4051BQ-Q100,11 ( 9352 984 46115 ) | |
74HC4051D-Q100 | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | 74HC4051D | 74HC4051D-Q100,118 ( 9352 984 47118 ) |
74HC4051PW-Q100 | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | HC4051 | 74HC4051PW-Q100,11 ( 9352 984 48118 ) |
74HCT4051BQ-Q100 | DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | Active | HT4051 | 74HCT4051BQ-Q100,1 ( 9352 984 49115 ) | |
74HCT4051D-Q100 | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | 74HCT4051D | 74HCT4051D-Q100,11 ( 9352 984 51118 ) |
74HCT4051PW-Q100 | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | HCT4051 | 74HCT4051PW-Q100,1 ( 9352 984 52118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC4051PW-Q100/AU | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Withdrawn / End-of-life | HC4051 | 74HC4051PW-Q100/AJ ( 9353 091 61118 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74HC4051PW-Q100/AU | 935309161118 | 2018-12-31 | 2019-06-30 | 74HC4051PW-Q100 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC4051BQ-Q100 | 74HC4051BQ-Q100,11 | 74HC4051BQ-Q100 | Always Pb-free | ||
74HC4051D-Q100 | 74HC4051D-Q100,118 | 74HC4051D-Q100 | Always Pb-free | ||
74HC4051PW-Q100 | 74HC4051PW-Q100,11 | 74HC4051PW-Q100 | Always Pb-free | ||
74HCT4051BQ-Q100 | 74HCT4051BQ-Q100,1 | 74HCT4051BQ-Q100 | Always Pb-free | ||
74HCT4051D-Q100 | 74HCT4051D-Q100,11 | 74HCT4051D-Q100 | Always Pb-free | ||
74HCT4051PW-Q100 | 74HCT4051PW-Q100,1 | 74HCT4051PW-Q100 | Always Pb-free |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC4051PW-Q100/AU | 74HC4051PW-Q100/AJ | Not available You can request this via a support request | week 25, 2019 |
Documentation (13)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT4051_Q100 | 8-channel analog multiplexer/demultiplexer | Data sheet | 2024-03-21 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
hc4051 | 74HC4051 IBIS model | IBIS model | 2022-10-21 |
hct4051 | 74HCT4051 IBIS model | IBIS model | 2022-10-21 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.