74HC4053-Q100; 74HCT4053-Q100

Triple 2-channel analog multiplexer/demultiplexer

The 74HC4053-Q100; 74HCT4053-Q100 is a triple single-pole double-throw analog switch (3x SPDT) suitable for use in analog or digital 2:1 multiplexer/demultiplexer applications. Each switch features a digital select input (Sn), two independent inputs/outputs (nY0 and nY1) and a common input/output (nZ). A digital enable input (E) is common to all switches. When E is HIGH, the switches are turned off. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide analog input voltage range from -5 V to +5 V

  • Low ON resistance:

    • 80 Ω (typical) at VCC - VEE = 4.5 V

    • 70 Ω (typical) at VCC - VEE = 6.0 V

    • 60 Ω (typical) at VCC - VEE = 9.0 V

  • Logic level translation: to enable 5 V logic to communicate with ±5 V analog signals

  • Typical ‘break before make’ built-in

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Applications

  • Analog multiplexing and demultiplexing

  • Digital multiplexing and demultiplexing

  • Signal gating

Parametrics

Type numberProduct statusConfigurationVCC (V)RON (Ω)Logic switching levelsOutput drive capability (mA)tpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC4053BQ-Q100ProductionSPDT-Z2.0 - 10.0200CMOS± 5.212very low-40~1258910.857DHVQFN16
74HC4053D-Q100ProductionSPDT-Z2.0 - 10.0200CMOS± 5.212very low-40~125898.148SO16
74HC4053PW-Q100ProductionSPDT-Z2.0 - 10.0200CMOS± 5.212very low-40~1251213.649.9TSSOP16
74HCT4053BQ-Q100ProductionSPDT-Z4.5 - 5.5225TTL± 417very low-40~1258910.857DHVQFN16
74HCT4053D-Q100ProductionSPDT-Z4.5 - 5.5225TTL± 417very low-40~125887.747SO16
74HCT4053PW-Q100ProductionSPDT-Z4.5 - 5.5225TTL± 417very low-40~1251213.649.9TSSOP16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4053BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveHC405374HC4053BQ-Q100,11
( 9352 988 51115 )
74HC4053D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74HC4053D74HC4053D-Q100,118
( 9352 988 52118 )
74HC4053PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHC405374HC4053PW-Q100,11
( 9352 988 53118 )
74HCT4053BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveHT405374HCT4053BQ-Q100,1
( 9352 988 54115 )
74HCT4053D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74HCT4053D74HCT4053D-Q100,11
( 9352 988 55118 )
74HCT4053PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHCT405374HCT4053PW-Q100,1
( 9352 988 56118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC4053BQ-Q10074HC4053BQ-Q100,1174HC4053BQ-Q100Always Pb-free
74HC4053D-Q10074HC4053D-Q100,11874HC4053D-Q100Always Pb-free
74HC4053PW-Q10074HC4053PW-Q100,1174HC4053PW-Q100Always Pb-free
74HCT4053BQ-Q10074HCT4053BQ-Q100,174HCT4053BQ-Q100Always Pb-free
74HCT4053D-Q10074HCT4053D-Q100,1174HCT4053D-Q100Always Pb-free
74HCT4053PW-Q10074HCT4053PW-Q100,174HCT4053PW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (11)

File nameTitleTypeDate
74HC_HCT4053_Q100Triple 2-channel analog multiplexer/demultiplexerData sheet2024-03-21
hc405374HC4053 IBIS modelIBIS model2022-10-21
hct405374HCT4053 IBIS modelIBIS model2022-10-21
hcHC/HCT Spice modelSPICE model2022-02-17
SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyPackage information2023-05-11
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
hc405374HC4053 IBIS modelIBIS model2022-10-21
hct405374HCT4053 IBIS modelIBIS model2022-10-21
hcHC/HCT Spice modelSPICE model2022-02-17

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.