74HC4851-Q100; 74HCT4851-Q100

8-channel analog multiplexer/demultiplexer with injection-current effect control

The 74HC4851-Q100; 74HCT4851-Q100 are high-speed Si-gate CMOS devices and are specified in compliance with JEDEC standard no. 7A.

The 74HC4851-Q100; 74HCT4851-Q100 are 8-channel analog multiplexers/demultiplexers with three digital select inputs (S0 to S2), an active-LOW enable input (E), eight independent inputs/outputs (Y0 to Y7) and a common input/output (Z). The devices feature injection-current effect control, which has excellent value in automotive applications where voltages in excess of the supply voltage are common.

With E LOW, one of the eight switches is selected (low impedance ON-state) by S0 to S2. With E HIGH, all switches are in the high-impedance OFF-state, independent of S0 to S2.

The injection-current effect control allows signals at disabled analog input channels to exceed the supply voltage without affecting the signal of the enabled analog channel. This eliminates the need for external diode/resistor networks typically used to keep the analog channel signals within the supply-voltage range.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Injection-current cross coupling < 1 mV/mA

  • Wide supply voltage range from 2.0 V to 6.0 V for 74HC4851-Q100

  • Latch-up performance exceeds 100 mA per JESD 78 Class II level A

  • Low ON-state resistance:

    • 400 Ω (typical) at VCC = 2.0 V

    • 215 Ω (typical) at VCC = 3.0 V

    • 120 Ω (typical) at VCC = 3.3 V

    • 76 Ω (typical) at VCC = 4.5 V

    • 59 Ω (typical) at VCC = 6.0 V

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Applications

  • Analog multiplexing and demultiplexing

  • Digital multiplexing and demultiplexing

  • Signal gating

  • Automotive application

Parametrics

Type numberProduct statusConfigurationVCC (V)RON (Ω)Logic switching levelsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC4851BQ-Q100ProductionSP8T-Z2.0 - 10.0220CMOSvery low-40~125804.948DHVQFN16
74HC4851D-Q100ProductionSP8T-Z2.0 - 10.0220CMOSvery low-40~125803.938SO16
74HC4851PW-Q100ProductionSP8T-Z2.0 - 10.0220CMOSvery low-40~1251121.740.5TSSOP16
74HCT4851BQ-Q100ProductionSP8T-Z4.5 - 5.5240TTLvery low-40~125804.747DHVQFN16
74HCT4851D-Q100ProductionSP8T-Z4.5 - 5.5240TTLvery low-40~125793.837.7SO16
74HCT4851PW-Q100ProductionSP8T-Z4.5 - 5.5240TTLvery low-40~1251121.640.2TSSOP16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4851BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveHC485174HC4851BQ-Q100,11
( 9352 984 61115 )
74HC4851D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74HC4851D74HC4851D-Q100,118
( 9352 984 62118 )
74HC4851PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHC485174HC4851PW-Q100,11
( 9352 984 63118 )
74HCT4851BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveHT485174HCT4851BQ-Q100,1
( 9352 984 64115 )
74HCT4851D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74HCT4851D74HCT4851D-Q100,11
( 9352 984 65118 )
74HCT4851PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHCT485174HCT4851PW-Q100,1
( 9352 984 66118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HCT4851PW-Q100/AU
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118Withdrawn / End-of-lifeHCT485174HCT4851PW-Q100/J
( 9356 906 56118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HCT4851PW-Q100/AU9356906561182018-12-312019-06-3074HCT4851PW-Q100

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74HC4851BQ-Q10074HC4851BQ-Q100,1174HC4851BQ-Q100Always Pb-free
    74HC4851D-Q10074HC4851D-Q100,11874HC4851D-Q100Always Pb-free
    74HC4851PW-Q10074HC4851PW-Q100,1174HC4851PW-Q100Always Pb-free
    74HCT4851BQ-Q10074HCT4851BQ-Q100,174HCT4851BQ-Q100Always Pb-free
    74HCT4851D-Q10074HCT4851D-Q100,1174HCT4851D-Q100Always Pb-free
    74HCT4851PW-Q10074HCT4851PW-Q100,174HCT4851PW-Q100Always Pb-free

    The variants in the table below are discontinued. See the table Discontinuation information for more information.

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74HCT4851PW-Q100/AU74HCT4851PW-Q100/JNot available
    You can request this via a support request
    week 25, 2019
    Quality and reliability disclaimer

    Documentation (11)

    File nameTitleTypeDate
    74HC_HCT4851_Q1008-channel analog multiplexer/demultiplexer with injection-current effect controlData sheet2024-05-30
    AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
    hc485174HC4851 IBIS modelIBIS model2018-09-12
    HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
    SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyPackage information2023-05-11
    SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
    SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
    WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
    SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
    SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    hc485174HC4851 IBIS modelIBIS model2018-09-12

    Sample

    As a Nexperia customer you can order samples via our sales organization.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.