Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Optimized for low-voltage applications: 1.0 V to 3.6 V
-
Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
-
Low ON resistance:
-
180 Ω (typical) at VCC - VEE = 2.0 V
-
100 Ω (typical) at VCC - VEE = 3.0 V
-
75 Ω (typical) at VCC - VEE = 4.5 V
-
-
Logic level translation:
-
To enable 3 V logic to communicate with ±3 V analog signals
-
-
Typical ‘break before make’ built in
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints
Parametrics
Type number | Product status | Configuration | VCC (V) | RON (Ω) | Logic switching levels | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74LV4053BQ-Q100 | Production | SPDT-Z | 1.0 - 6.0 | 150 | TTL | very low | -40~125 | 86 | 9.1 | 54 | DHVQFN16 |
74LV4053D-Q100 | Production | SPDT-Z | 1.0 - 6.0 | 150 | TTL | very low | -40~125 | 84 | 6.3 | 43.6 | SO16 |
74LV4053PW-Q100 | Production | SPDT-Z | 1.0 - 6.0 | 150 | TTL | very low | -40~125 | 118 | 3.0 | 47.2 | TSSOP16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LV4053BQ-Q100 | ![]() DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | Active | LV4053 | 74LV4053BQ-Q100X ( 9353 038 44115 ) | |
74LV4053D-Q100 | ![]() SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | 74LV4053D | 74LV4053D-Q100J ( 9353 009 08118 ) |
74LV4053PW-Q100 | ![]() TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | LV4053 | 74LV4053PW-Q100J ( 9353 009 09118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LV4053BQ-Q100 | 74LV4053BQ-Q100X | 74LV4053BQ-Q100 | ![]() | Always Pb-free | |
74LV4053D-Q100 | 74LV4053D-Q100J | 74LV4053D-Q100 | ![]() | Always Pb-free | |
74LV4053PW-Q100 | 74LV4053PW-Q100J | 74LV4053PW-Q100 | ![]() | Always Pb-free |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
74LV4053_Q100 | Triple single-pole double-throw analog switch | Data sheet | 2024-04-02 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
lv | lv Spice model | SPICE model | 2013-05-06 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
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
lv | lv Spice model | SPICE model | 2013-05-06 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.