Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Configuration | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | Tj [max] (°C) | fr [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PBSS4112PAN | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | NPN | 2 | 370 | 120 | 1000 | 240 | 150 | 60 | Y |
PBSS4112PANP | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | NPN/PNP | 2 | 370 | 120 | 1000 | 240 | 150 | 60 | Y |
PBSS4130PAN | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | NPN | 2 | 370 | 30 | 1000 | 240 | 150 | 90 | Y |
PBSS4130PANP | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | NPN/PNP | 2 | - | 30 | 1000 | - | 150 | 90 | Y |
PBSS4160PAN | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | NPN | 2 | 370 | 60 | 1000 | 290 | 150 | 90 | Y |
PBSS4160PANP | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | NPN/PNP | 2 | 370 | 60 | 1000 | 290 | 150 | 90 | N |
PBSS4160PANP-Q | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | NPN/PNP | 2 | 370 | 60 | 1000 | 290 | 150 | 90 | Y |
PBSS4160PANPS | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | NPN/PNP | 2 | 370 | 60 | 1000 | 290 | 150 | 90 | Y |
PBSS4160PANS | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | NPN | 2 | 370 | 60 | 1000 | 290 | 150 | 90 | Y |
PBSS4220PANS | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | NPN | 2 | 370 | 20 | 2000 | 250 | 150 | - | Y |
PBSS4230PAN | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | NPN | 2 | 370 | 30 | 2000 | 250 | 150 | 60 | Y |
PBSS4230PANP | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | NPN/PNP | 2 | 370 | 30 | 2000 | 250 | 150 | 60 | Y |
PBSS4260PAN | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | NPN | 2 | 370 | 60 | 2000 | 290 | 150 | 70 | Y |
PBSS4260PANP | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | NPN/PNP | 2 | 370 | 60 | 2000 | 290 | 150 | 70 | Y |
PBSS4260PANPS | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | NPN/PNP | 2 | 370 | 60 | 2000 | 250 | 150 | - | Y |
PBSS4260PANS | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | NPN | 2 | 370 | 60 | 2000 | 250 | 150 | - | N |
PBSS4260PANS-Q | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | NPN | 2 | 370 | 60 | 2000 | 250 | 150 | - | Y |
PBSS5130PAP | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | PNP | 2 | 370 | -30 | -1000 | 250 | 150 | 65 | N |
PBSS5130PAP-Q | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | PNP | 2 | 370 | -30 | -1000 | 250 | 150 | 65 | Y |
PBSS5160PAP | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | PNP | 2 | 370 | -60 | -1000 | 170 | 150 | 65 | Y |
PBSS5160PAPS | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | PNP | 2 | 370 | -60 | -1000 | 170 | 150 | 65 | Y |
PBSS5220PAPS | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | PNP | 2 | 370 | -20 | -2000 | 250 | 150 | - | N |
PBSS5220PAPS-Q | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | PNP | 2 | 370 | -20 | -2000 | 250 | 150 | - | Y |
PBSS5230PAP | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | PNP | 2 | 370 | -30 | -2000 | 260 | 150 | 50 | Y |
PBSS5255PAPS | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | PNP | 1 | 370 | -55 | -2000 | 170 | 150 | - | N |
PBSS5255PAPS-Q | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | PNP | 1 | 370 | -55 | -2000 | 170 | 150 | - | Y |
PBSS5260PAP | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | PNP | 2 | 370 | -60 | -2000 | 170 | 150 | 50 | Y |
PBSS5260PAPS | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | PNP | 2 | 370 | -60 | -2000 | 170 | 150 | - | Y |
Package
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PBSS4112PAN | PBSS4112PAN,115 | PBSS4112PAN | Always Pb-free | ||
PBSS4112PANP | PBSS4112PANP,115 | PBSS4112PANP | Always Pb-free | ||
PBSS4130PAN | PBSS4130PAN,115 | PBSS4130PAN | Always Pb-free | ||
PBSS4130PANP | PBSS4130PANP,115 | PBSS4130PANP | Always Pb-free | ||
PBSS4160PAN | PBSS4160PAN,115 | PBSS4160PAN | Always Pb-free | ||
PBSS4160PANP | PBSS4160PANP,115 | PBSS4160PANP | Always Pb-free | ||
PBSS4160PANP-Q | PBSS4160PANP-QX | PBSS4160PANP-Q | |||
PBSS4160PANPS | PBSS4160PANPSX | PBSS4160PANPS | Always Pb-free | ||
PBSS4160PANS | PBSS4160PANSX | PBSS4160PANS | Always Pb-free | ||
PBSS4220PANS | PBSS4220PANSX | PBSS4220PANS | Always Pb-free | ||
PBSS4230PAN | PBSS4230PAN,115 | PBSS4230PAN | Always Pb-free | ||
PBSS4230PANP | PBSS4230PANP,115 | PBSS4230PANP | Always Pb-free | ||
PBSS4260PAN | PBSS4260PAN,115 | PBSS4260PAN | Always Pb-free | ||
PBSS4260PANP | PBSS4260PANP,115 | PBSS4260PANP | Always Pb-free | ||
PBSS4260PANPS | PBSS4260PANPSX | PBSS4260PANPS | Always Pb-free | ||
PBSS4260PANS | PBSS4260PANSX | PBSS4260PANS | Always Pb-free | ||
PBSS4260PANS-Q | PBSS4260PANS-QX | PBSS4260PANS-Q | |||
PBSS5130PAP | PBSS5130PAP,115 | PBSS5130PAP | Always Pb-free | ||
PBSS5130PAP-Q | PBSS5130PAP-QX | PBSS5130PAP-Q | |||
PBSS5160PAP | PBSS5160PAP,115 | PBSS5160PAP | Always Pb-free | ||
PBSS5160PAPS | PBSS5160PAPSX | PBSS5160PAPS | Always Pb-free | ||
PBSS5220PAPS | PBSS5220PAPSX | PBSS5220PAPS | Always Pb-free | ||
PBSS5220PAPS-Q | PBSS5220PAPS-QX | PBSS5220PAPS-Q | |||
PBSS5230PAP | PBSS5230PAP,115 | PBSS5230PAP | Always Pb-free | ||
PBSS5255PAPS | PBSS5255PAPSX | PBSS5255PAPS | Always Pb-free | ||
PBSS5255PAPS-Q | PBSS5255PAPS-QX | PBSS5255PAPS-Q | |||
PBSS5260PAP | PBSS5260PAP,115 | PBSS5260PAP | Always Pb-free | ||
PBSS5260PAPS | PBSS5260PAPSX | PBSS5260PAPS | Always Pb-free |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
SOT1118 | plastic, leadless thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-06-02 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT1118D | plastic, leadless thermally enhanced ultra thin and small outline package with side-wettable flanks (SWF); 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-06-02 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
- PBSS4112PAN
- PBSS4112PANP
- PBSS4130PAN
- PBSS4130PANP
- PBSS4160PAN
- PBSS4160PANP
- PBSS4160PANP-Q
- PBSS4160PANPS
- PBSS4160PANS
- PBSS4220PANS
- PBSS4230PAN
- PBSS4230PANP
- PBSS4260PAN
- PBSS4260PANP
- PBSS4260PANPS
- PBSS4260PANS
- PBSS4260PANS-Q
- PBSS5130PAP
- PBSS5130PAP-Q
- PBSS5160PAP
- PBSS5160PAPS
- PBSS5220PAPS
- PBSS5220PAPS-Q
- PBSS5230PAP
- PBSS5255PAPS
- PBSS5255PAPS-Q
- PBSS5260PAP
- PBSS5260PAPS
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.