LFPAK bipolar transistors

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityConfigurationPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]Tj [max] (°C)Automotive qualified
PHPT610030NKSOT1205LFPAK56D; Dual LFPAK4.7 x 5.3 x 1.05NPN210001003000150175Y
PHPT610030NK-QSOT1205LFPAK56D; Dual LFPAK4.7 x 5.3 x 1.05NPN210001003000150175Y
PHPT610030NPKSOT1205LFPAK56D; Dual LFPAK4.7 x 5.3 x 1.05NPN/PNP210001003000150175Y
PHPT610030PKSOT1205LFPAK56D; Dual LFPAK4.7 x 5.3 x 1.05PNP21000-100-3000150175N
PHPT610030PK-QSOT1205LFPAK56D; Dual LFPAK4.7 x 5.3 x 1.05PNP21000-100-3000150175Y
PHPT610035NKSOT1205LFPAK56D; Dual LFPAK4.7 x 5.3 x 1.05NPN21000100300080175Y
PHPT610035PKSOT1205LFPAK56D; Dual LFPAK4.7 x 5.3 x 1.05PNP21000-100-3000150175Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PHPT610030NK
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT1205_115Active10030NKPHPT610030NKX
( 9340 681 68115 )
PHPT610030NK-Q
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT1205_115Active10030NKPHPT610030NK-QX
( 9346 650 22115 )
PHPT610030NPK
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT1205_115Active1003NPKPHPT610030NPKX
( 9340 681 73115 )
PHPT610030PK
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT1205_115Active10030PKPHPT610030PKX
( 9340 681 71115 )
PHPT610030PK-Q
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT1205_115Active10030PKPHPT610030PK-QX
( 9346 650 21115 )
PHPT610035NK
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT1205_115Active10035NKPHPT610035NKX
( 9340 681 69115 )
PHPT610035PK
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT1205_115Active10035PKPHPT610035PKX
( 9340 681 72115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PHPT610030NKPHPT610030NKXPHPT610030NK
PHPT610030NK-QPHPT610030NK-QXPHPT610030NK-Q
PHPT610030NPKPHPT610030NPKXPHPT610030NPK
PHPT610030PKPHPT610030PKXPHPT610030PK
PHPT610030PK-QPHPT610030PK-QXPHPT610030PK-Q
PHPT610035NKPHPT610035NKXPHPT610035NK
PHPT610035PKPHPT610035PKXPHPT610035PK
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
SOT1205plastic, single ended surface mounted package (LFPAK56D); 8 leadsPackage information2022-03-11
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.