BC817KH series

45 V, 500 mA NPN general-purpose transistors

NPN general-purpose transistors in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.

Table 1. product overview

Type number

Package

PNP complement

Nexperia

JEDEC

BC817K-16H

SOT23

TO236AB

-

BC817K-25H

-

BC817K-40H

-

Features and benefits

  • Three current gain selections

  • High power dissipation capability

  • High-temperature applications up to 175 °C

  • AEC-Q101 qualified

Applications

  • General-purpose switching and amplification

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC817K-16HSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%HDBC817K-16HVL
( 9346 602 23235 )
SOT23_215Active%HDBC817K-16HR
( 9346 602 23215 )
BC817K-25HSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%HEBC817K-25HVL
( 9346 602 24235 )
SOT23_215Active%HEBC817K-25HR
( 9346 602 24215 )
BC817K-40HSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%HFBC817K-40HVL
( 9346 602 25235 )
SOT23_215Active%HFBC817K-40HR
( 9346 602 25215 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC817K-16HBC817K-16HVLBC817K-16Hweek 25, 2019
BC817K-16HBC817K-16HRBC817K-16Hweek 25, 2019
BC817K-25HBC817K-25HVLBC817K-25Hweek 25, 2019
BC817K-25HBC817K-25HRBC817K-25Hweek 25, 2019
BC817K-40HBC817K-40HVLBC817K-40Hweek 25, 2019
BC817K-40HBC817K-40HRBC817K-40Hweek 25, 2019
Quality and reliability disclaimer

Documentation (2)

File nameTitleTypeDate
BC817KH_SER45 V, 500 mA NPN general-purpose transistorsData sheet2023-10-18
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.