Features and benefits
-
Three current gain selections
-
High power dissipation capability
-
High-temperature applications up to 175 °C
-
AEC-Q101 qualified
Applications
-
General-purpose switching and amplification
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC817K-16H | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | %HD | BC817K-16HVL ( 9346 602 23235 ) | |
SOT23_215 | Active | %HD | BC817K-16HR ( 9346 602 23215 ) | ||||
BC817K-25H | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | %HE | BC817K-25HVL ( 9346 602 24235 ) | |
SOT23_215 | Active | %HE | BC817K-25HR ( 9346 602 24215 ) | ||||
BC817K-40H | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | %HF | BC817K-40HVL ( 9346 602 25235 ) | |
SOT23_215 | Active | %HF | BC817K-40HR ( 9346 602 25215 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC817K-16H | BC817K-16HVL | BC817K-16H | ![]() | week 25, 2019 | |
BC817K-16H | BC817K-16HR | BC817K-16H | ![]() | week 25, 2019 | |
BC817K-25H | BC817K-25HVL | BC817K-25H | ![]() | week 25, 2019 | |
BC817K-25H | BC817K-25HR | BC817K-25H | ![]() | week 25, 2019 | |
BC817K-40H | BC817K-40HVL | BC817K-40H | ![]() | week 25, 2019 | |
BC817K-40H | BC817K-40HR | BC817K-40H | ![]() | week 25, 2019 |
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
BC817KH_SER | 45 V, 500 mA NPN general-purpose transistors | Data sheet | 2023-10-18 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.