Features and benefits
-
High current
-
Three current gain selections
-
High power dissipation capability
-
AEC-Q101 qualified
Applications
-
Linear voltage regulators
-
High-side switches
-
Battery-driven devices
-
Power management
-
MOSFET drivers
-
Amplifiers
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BCP53 | ![]() SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_135 | Active | BCP53 | BCP53F ( 9339 173 30135 ) |
SOT223_115 | Active | BCP53 | BCP53,115 ( 9339 173 30115 ) | ||||
BCP53-10 | ![]() SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_135 | Active | BCP53 /10 | BCP53-10,135 ( 9339 173 40135 ) |
SOT223_115 | Active | BCP53 /10 | BCP53-10,115 ( 9339 173 40115 ) | ||||
BCP53-16 | ![]() SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_135 | Active | BCP53 /16 | BCP53-16,135 ( 9339 173 50135 ) |
SOT223_115 | Active | BCP53 /16 | BCP53-16,115 ( 9339 173 50115 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BCP53/A | 934061075115 | |||||
BCP53/A2 | 934062846115 | |||||
BCP53-10/A | 934061292115 | |||||
BCP53-16/A | 934061095135 | |||||
BCP53-16/A | 934061095115 | |||||
BCP53-16/A2 | 934062847115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BCP53 | BCP53F | BCP53 | ![]() | week 25, 2019 | |
BCP53 | BCP53,115 | BCP53 | ![]() | week 34, 2003 | |
BCP53-10 | BCP53-10,135 | BCP53-10 | ![]() | week 34, 2003 | |
BCP53-10 | BCP53-10,115 | BCP53-10 | ![]() | week 34, 2003 | |
BCP53-16 | BCP53-16,135 | BCP53-16 | ![]() | week 34, 2003 | |
BCP53-16 | BCP53-16,115 | BCP53-16 | ![]() | week 34, 2003 |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
BCP53_SER | 80 V, 1 A PNP medium power transistors | Data sheet | 2023-08-30 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.