Features and benefits
-
High collector current capability IC and ICM
-
Reduced Printed-Circuit Board (PCB) area requirements
-
Exposed heat sink for excellent thermal and electrical conductivity
-
Two current gain selections
-
Leadless very small SMD plastic package with medium power capability
-
Suitable for Automatic Optical Inspection (AOI) of solder joint
Applications
-
Linear voltage regulators
-
Battery driven devices
-
MOSFET drivers
-
High-side switches
-
Power management
-
Amplifiers
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) |
---|---|---|---|---|---|---|---|---|---|---|
BC53-10PAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | PNP | 420 | -80 | -1000 | 63 | 160 | 150 |
BC53-16PAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | PNP | 420 | -80 | -1000 | 100 | 250 | 150 |
BC53PAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | PNP | 420 | -80 | -1000 | 63 | 250 | 150 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC53-10PAS | ![]() DFN2020D-3 (SOT1061D) | SOT1061D | REFLOW_BG-BD-1 | SOT1061D_115 | Active | CB | BC53-10PASX ( 9340 681 22115 ) |
BC53-16PAS | ![]() DFN2020D-3 (SOT1061D) | SOT1061D | REFLOW_BG-BD-1 | SOT1061D_115 | Active | CC | BC53-16PASX ( 9340 681 23115 ) |
BC53PAS | ![]() DFN2020D-3 (SOT1061D) | SOT1061D | REFLOW_BG-BD-1 | SOT1061D_115 | Active | CA | BC53PASX ( 9340 681 21115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC53-10PAS | BC53-10PASX | BC53-10PAS | ![]() | Always Pb-free | |
BC53-16PAS | BC53-16PASX | BC53-16PAS | ![]() | Always Pb-free | |
BC53PAS | BC53PASX | BC53PAS | ![]() | Always Pb-free |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
BC53XPAS_SER | 80 V, 1 A PNP medium power transistors | Data sheet | 2024-02-06 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT1061D | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-10-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.