Features and benefits
-
High current
-
High voltage
-
Two current gain selections
-
High-temperature applications up to 175 °C
-
AEC-Q101 qualified
Applications
-
General-purpose switching and amplification
-
48 V automotive board net
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC806-16H | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | QN% | BC806-16HVL ( 9346 615 89235 ) | |
SOT23_215 | Active | QN% | BC806-16HR ( 9346 615 89215 ) | ||||
BC806-25H | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | QP% | BC806-25HVL ( 9346 615 91235 ) | |
SOT23_215 | Active | QP% | BC806-25HR ( 9346 615 91215 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC806-16H | BC806-16HVL | BC806-16H | |||
BC806-16H | BC806-16HR | BC806-16H | |||
BC806-25H | BC806-25HVL | BC806-25H | |||
BC806-25H | BC806-25HR | BC806-25H |
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
BC806H_SER | 80 V, 500 mA PNP general-purpose transistors | Data sheet | 2020-03-26 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.