BCP51-Q series

45 V, 1 A PNP medium power transistors

PNP medium power transistors in a SOT223 (SC-73) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • High current

  • Three current gain selections

  • High power dissipation capability

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Linear voltage regulators

  • High-side switches

  • Battery-driven devices

  • Power management

  • MOSFET drivers

  • Amplifiers

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Automotive qualified
BCP51-10-QSOT223SC-736.5 x 3.5 x 1.65PNP650-45-100063160Y
BCP51-16-QSOT223SC-736.5 x 3.5 x 1.65PNP650-45-100063250Y
BCP51-QSOT223SC-736.5 x 3.5 x 1.65PNP650-45-100063250Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BCP51-10-Q
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_135ActiveBCP51 /10BCP51-10-QF
( 9346 663 64135 )
SOT223_115ActiveBCP51 /10BCP51-10-QX
( 9346 663 64115 )
BCP51-16-Q
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_135ActiveBCP51 /16BCP51-16-QF
( 9346 663 65135 )
SOT223_115ActiveBCP51 /16BCP51-16-QX
( 9346 663 65115 )
BCP51-Q
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBCP51BCP51-QX
( 9346 663 60115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BCP51-10-QBCP51-10-QFBCP51-10-Q
BCP51-10-QBCP51-10-QXBCP51-10-Q
BCP51-16-QBCP51-16-QFBCP51-16-Q
BCP51-16-QBCP51-16-QXBCP51-16-Q
BCP51-QBCP51-QXBCP51-Q
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BCP51-Q_SER45 V, 1 A PNP medium power transistorsData sheet2023-10-16
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT223plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm bodyPackage information2022-05-30
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.