PNP general-purpose transistors in a very small SOT323 (SC-70), Surface-Mounted Device (SMD) plastic package.
Type number |
Package |
NPN complement |
|
---|---|---|---|
Nexperia |
JEDEC |
||
BC856W-Q |
SOT323 |
SC-70 |
BC846W-Q |
BC856AW-Q |
BC846AW-Q |
||
BC856BW-Q |
BC846BW-Q |
||
BC857W-Q |
BC847W-Q |
||
BC857AW-Q |
BC847AW-Q |
||
BC857BW-Q |
BC847BW-Q |
||
BC857CW-Q |
BC847CW-Q |
||
BC858W-Q |
BC848W-Q |
Key features and benefits
-
Low current (max. 100 mA)
-
Low voltage (max. 65 V)
-
Qualified according to AEC-Q101 and recommended for use in automotive applications
Key applications
-
General-purpose switching and amplification
Products
Bipolar transistors
Type number | Description | Status | Quick access |
---|---|---|---|
BC856AW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856BW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856W-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857AW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857BW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857CW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857W-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC858W-Q | 65 V, 100 mA PNP general-purpose transistors | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
BC856AW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856BW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856W-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857AW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857BW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857CW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857W-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC858W-Q | 65 V, 100 mA PNP general-purpose transistors | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
sot323_3d | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Outline 3d | 2021-06-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (1)
File name | Title | Type | Date |
---|---|---|---|
BC856W-Q_BC857W-Q_BC858W-Q | 65 V, 100 mA PNP general-purpose transistors | Data sheet | 2023-07-10 |