65 V, 100 mA PNP general-purpose transistors

PNP general-purpose transistors in a very small SOT323 (SC-70), Surface-Mounted Device (SMD) plastic package.

Table 1. Product overview

Type number

Package

NPN complement

Nexperia

JEDEC

BC856W-Q

SOT323

SC-70

BC846W-Q

BC856AW-Q

BC846AW-Q

BC856BW-Q

BC846BW-Q

BC857W-Q

BC847W-Q

BC857AW-Q

BC847AW-Q

BC857BW-Q

BC847BW-Q

BC857CW-Q

BC847CW-Q

BC858W-Q

BC848W-Q

Key features and benefits

  • Low current (max. 100 mA)

  • Low voltage (max. 65 V)

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Key applications

  • General-purpose switching and amplification

Products

Bipolar transistors

Type number Description Status Quick access
BC856AW-Q 65 V, 100 mA PNP general-purpose transistors Production
BC856BW-Q 65 V, 100 mA PNP general-purpose transistors Production
BC856W-Q 65 V, 100 mA PNP general-purpose transistors Production
BC857AW-Q 65 V, 100 mA PNP general-purpose transistors Production
BC857BW-Q 65 V, 100 mA PNP general-purpose transistors Production
BC857CW-Q 65 V, 100 mA PNP general-purpose transistors Production
BC857W-Q 65 V, 100 mA PNP general-purpose transistors Production
BC858W-Q 65 V, 100 mA PNP general-purpose transistors Production

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
BC856AW-Q 65 V, 100 mA PNP general-purpose transistors Production
BC856BW-Q 65 V, 100 mA PNP general-purpose transistors Production
BC856W-Q 65 V, 100 mA PNP general-purpose transistors Production
BC857AW-Q 65 V, 100 mA PNP general-purpose transistors Production
BC857BW-Q 65 V, 100 mA PNP general-purpose transistors Production
BC857CW-Q 65 V, 100 mA PNP general-purpose transistors Production
BC857W-Q 65 V, 100 mA PNP general-purpose transistors Production
BC858W-Q 65 V, 100 mA PNP general-purpose transistors Production

Documentation

File name Title Type Date
sot323_3d plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Outline 3d 2021-06-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.

Datasheets (1)

File name Title Type Date
BC856W-Q_BC857W-Q_BC858W-Q 65 V, 100 mA PNP general-purpose transistors Data sheet 2023-07-10