Features and benefits
-
Leadless ultra small plastic package (1 mm x 0.6 mm x 0.5 mm)
-
Board space 1.3 mm x 0.9 mm
-
Power dissipation comparable to SOT23.
-
AEC-Q101 qualified
Applications
-
General purpose small signal DC
-
Low and medium frequency AC applications
-
Mobile communications, digital (still) cameras, PDAs, PCMCIA cards.
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2PA1774QM | SOT883B | DFN1006B-3 | 1 x 0.6 x 0.37 | PNP | 250 | -40 | -100 | 120 | 270 | 150 | 100 | Y |
2PA1774RM | SOT883B | DFN1006B-3 | 1 x 0.6 x 0.37 | PNP | 250 | -40 | -100 | 180 | 390 | 150 | 100 | Y |
2PA1774SM | SOT883B | DFN1006B-3 | 1 x 0.6 x 0.37 | PNP | 250 | -40 | -100 | 270 | 560 | 150 | 100 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
2PA1774QM | DFN1006B-3 (SOT883B) | SOT883B | REFLOW_BG-BD-1 | SOT883B_315 | Active | PB | 2PA1774QM,315 ( 9340 571 43315 ) |
2PA1774RM | DFN1006B-3 (SOT883B) | SOT883B | REFLOW_BG-BD-1 | SOT883B_315 | Active | PA | 2PA1774RM,315 ( 9340 571 42315 ) |
2PA1774SM | DFN1006B-3 (SOT883B) | SOT883B | REFLOW_BG-BD-1 | SOT883B_315 | Active | PC | 2PA1774SM,315 ( 9340 571 44315 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
2PA1774QM | 2PA1774QM,315 | 2PA1774QM | Always Pb-free | ||
2PA1774RM | 2PA1774RM,315 | 2PA1774RM | Always Pb-free | ||
2PA1774SM | 2PA1774SM,315 | 2PA1774SM | Always Pb-free |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
2PA1774M_SERIES | PNP general purpose transistor | Data sheet | 2004-02-18 |
SOT883B | plastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1.0 mm x 0.6 mm x 0.37 mm body | Package information | 2022-05-20 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.