2PA1774xMB series

40 V, 100 mA PNP general-purpose transistors

PNP general-purpose transistors in a leadless ultra small DFN1006B-3 (SOT883B) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Leadless ultra small SMD plastic package

  • Low package height of 0.37 mm

  • Power dissipation comparable to SOT23

  • AEC-Q101 qualified

Applications

  • General-purpose switching and amplification

  • Mobile applications

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)fT [min] (MHz)Automotive qualified
2PA1774QMBSOT883BDFN1006B-31 x 0.6 x 0.37PNP250-40-100120270150100Y
2PA1774RMBSOT883BDFN1006B-31 x 0.6 x 0.37PNP250-40-100180390150100Y
2PA1774SMBSOT883BDFN1006B-31 x 0.6 x 0.37PNP250-40-100270560150100Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
2PA1774QMB
DFN1006B-3
(SOT883B)
SOT883BREFLOW_BG-BD-1
SOT883B_315Active0100 00002PA1774QMB,315
( 9340 658 94315 )
2PA1774RMB
DFN1006B-3
(SOT883B)
SOT883BREFLOW_BG-BD-1
SOT883B_315Active0000 11012PA1774RMB,315
( 9340 658 95315 )
2PA1774SMB
DFN1006B-3
(SOT883B)
SOT883BREFLOW_BG-BD-1
SOT883B_315Active0000 11102PA1774SMB,315
( 9340 658 96315 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
2PA1774QMB2PA1774QMB,3152PA1774QMBAlways Pb-free
2PA1774RMB2PA1774RMB,3152PA1774RMBAlways Pb-free
2PA1774SMB2PA1774SMB,3152PA1774SMBAlways Pb-free
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
2PA1774XMB_SER40 V, 100 mA PNP general-purpose transistorsData sheet2018-08-28
SOT883Bplastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1.0 mm x 0.6 mm x 0.37 mm bodyPackage information2022-05-20
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.