Features and benefits
-
High current (max. 500 mA)
-
Low voltage (max. 50 V)
-
Low collector-emitter saturation voltage (max. 600 mV).
-
AEC-Q101 qualified
Applications
-
General purpose switching and amplification.
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
2PB1219AR | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | D%R | 2PB1219AR,135 ( 9340 332 00135 ) |
SOT323_115 | Active | D%R | 2PB1219AR,115 ( 9340 332 00115 ) | ||||
2PB1219AS | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | D%S | 2PB1219AS,135 ( 9340 332 10135 ) |
SOT323_115 | Active | D%S | 2PB1219AS,115 ( 9340 332 10115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
2PB1219AR | 2PB1219AR,135 | 2PB1219AR | week 30, 2003 | ||
2PB1219AR | 2PB1219AR,115 | 2PB1219AR | week 30, 2003 | ||
2PB1219AS | 2PB1219AS,135 | 2PB1219AS | week 30, 2003 | ||
2PB1219AS | 2PB1219AS,115 | 2PB1219AS | week 30, 2003 |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
2PB1219A | PNP general purpose transistor | Data sheet | 2009-11-18 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.