2PB709AW

PNP general purpose transistors

PNP transistor in an SC-70 (SOT323) plastic package.

NPN complement: 2PD601AW

Features and benefits

  • High collector current (max. 100 mA)

  • Low collector-emitter saturation voltage (max. 500 mV).

  • AEC-Q101 qualified

Applications

  • General purpose switching and amplification.

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)
2PB709ASWSOT323SC-702 x 1.25 x 0.95PNP200-45-100290460150

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
2PB709ASW
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115ActiveN9%2PB709ASW,115
( 9340 570 80115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
2PB709ASW2PB709ASW,1152PB709ASWweek 30, 2003
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
2PB709AXW_SERIESPNP general purpose transistorsData sheet2002-06-25
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.