Features and benefits
-
High collector current (max. 100 mA)
-
Low collector-emitter saturation voltage (max. 500 mV).
-
AEC-Q101 qualified
Applications
-
General purpose switching and amplification.
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) |
---|---|---|---|---|---|---|---|---|---|---|
2PB709ASW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200 | -45 | -100 | 290 | 460 | 150 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
2PB709ASW | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | N9% | 2PB709ASW,115 ( 9340 570 80115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
2PB709ASW | 2PB709ASW,115 | 2PB709ASW | week 30, 2003 |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
2PB709AXW_SERIES | PNP general purpose transistors | Data sheet | 2002-06-25 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.