Features and benefits
-
Collector current IC ≤ -200 mA
-
Two current gain selections
-
AEC-Q101 qualified
-
Small SMD plastic package
Applications
-
General-purpose switching and amplification
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
2PB709BRL | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | MN% | 2PB709BRL,215 ( 9340 647 14215 ) | |
2PB709BSL | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | MP% | 2PB709BSL,215 ( 9340 647 15215 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
2PB709BRL | 2PB709BRL,215 | 2PB709BRL | ![]() | Always Pb-free | |
2PB709BSL | 2PB709BSL,215 | 2PB709BSL | ![]() | Always Pb-free |
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
2PB709BRL_2PB709BSL | 50 V, 200 mA PNP general-purpose transistors | Data sheet | 2018-08-28 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.