2PB710A

PNP general purpose transistor

PNP transistor in an SC-59 plastic package.

NPN complement: 2PD602A.

Features and benefits

  • High current (max. 500 mA)
  • Low voltage (max. 50 V).

Applications

  • General purpose switching and amplification.

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)fT [min] (MHz)Automotive qualified
2PB710ARLSOT23SOT232.9 x 1.3 x 1PNP250-50-50040240150120Y
2PB710ASLSOT23SOT232.9 x 1.3 x 1PNP250-50-50040340150140N
2PB710ASL-QSOT23SOT232.9 x 1.3 x 1PNP250-50-50040340150140Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
2PB710ARLSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveSE%2PB710ARL,235
( 9340 623 02235 )
SOT23_215ActiveSE%2PB710ARL,215
( 9340 623 02215 )
2PB710ASLSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveSD%2PB710ASL,235
( 9340 623 04235 )
SOT23_215ActiveSD%2PB710ASL,215
( 9340 623 04215 )
2PB710ASL-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveSD%2PB710ASL-QR
( 9346 645 58215 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
2PB710ARL/DG934062303235
2PB710ARL/DG934062303215
2PB710ASL/DG934062305235
2PB710ASL/DG934062305215

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
2PB710ARL2PB710ARL,2352PB710ARLAlways Pb-free
2PB710ARL2PB710ARL,2152PB710ARLAlways Pb-free
2PB710ASL2PB710ASL,2352PB710ASLAlways Pb-free
2PB710ASL2PB710ASL,2152PB710ASLAlways Pb-free
2PB710ASL-Q2PB710ASL-QR2PB710ASL-Q
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
2PB710APNP general purpose transistorData sheet2009-11-18
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.