Features and benefits
-
Leadless ultra small plastic package (1 mm x 0.6 mm x 0.5 mm)
-
Board space 1.3 x 0.9 mm
-
Power dissipation comparable to SOT23.
-
AEC-Q101 qualified
Applications
-
General purpose small signal DC applications
-
Low and medium frequency AC applications
-
Mobile communications, digital (still) cameras, PDAs, PCMCIA cards.
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
2PC4617QM | DFN1006B-3 (SOT883B) | SOT883B | REFLOW_BG-BD-1 | SOT883B_315 | Active | D7 | 2PC4617QM,315 ( 9340 571 52315 ) |
2PC4617RM | DFN1006-3 (SOT883) | SOT883 | REFLOW_BG-BD-1 | SOT883_315 | Active | D8 | 2PC4617RM,315 ( 9340 571 53315 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
2PC4617QM | 2PC4617QM,315 | 2PC4617QM | Always Pb-free | ||
2PC4617RM | 2PC4617RM,315 | 2PC4617RM | Always Pb-free |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
2PC4617M_SERIES | NPN general purpose transistors | Data sheet | 2009-11-18 |
SOT883B | plastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1.0 mm x 0.6 mm x 0.37 mm body | Package information | 2022-05-20 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.