Features and benefits
-
Leadless ultra small SMD plastic package
-
Power dissipation comparable to SOT23
-
Low package height of 0.37 mm
-
AEC-Q101 qualified
Applications
-
General-purpose switching and amplification
-
Mobile applications
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2PC4617QMB | SOT883B | DFN1006B-3 | 1 x 0.6 x 0.37 | NPN | 250 | 50 | 100 | 120 | 270 | 150 | 100 | Y |
2PC4617RMB | SOT883B | DFN1006B-3 | 1 x 0.6 x 0.37 | NPN | 250 | 50 | 100 | 180 | 390 | 150 | 100 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
2PC4617QMB | ![]() DFN1006B-3 (SOT883B) | SOT883B | REFLOW_BG-BD-1 | SOT883B_315 | Active | 0000 1111 | 2PC4617QMB,315 ( 9340 658 97315 ) |
2PC4617RMB | ![]() DFN1006B-3 (SOT883B) | SOT883B | REFLOW_BG-BD-1 | SOT883B_315 | Active | 0001 0000 | 2PC4617RMB,315 ( 9340 658 98315 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
2PC4617QMB | 2PC4617QMB,315 | 2PC4617QMB | ![]() | Always Pb-free | |
2PC4617RMB | 2PC4617RMB,315 | 2PC4617RMB | ![]() | Always Pb-free |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
2PC4617XMB_SER | 50 V, 100 mA NPN general-purpose transistors | Data sheet | 2018-08-28 |
SOT883B | plastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1.0 mm x 0.6 mm x 0.37 mm body | Package information | 2022-05-20 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.