2PD601ARL; 2PD601ASL

50 V, 100 mA NPN general-purpose transistors

NPN general-purpose transistors in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • General-purpose transistors

  • Two current gain selections

  • AEC-Q101 qualified

  • Small SMD plastic package

Applications

  • General-purpose switching and amplification

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)fT [min] (MHz)Automotive qualified
2PD601ARLSOT23SOT232.9 x 1.3 x 1NPN25050100210340150100Y
2PD601ASLSOT23SOT232.9 x 1.3 x 1NPN25050100290460150100Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
2PD601ARLSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveSM%2PD601ARL,235
( 9340 623 06235 )
SOT23_215ActiveSM%2PD601ARL,215
( 9340 623 06215 )
2PD601ASLSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveSK%2PD601ASL,235
( 9340 623 08235 )
SOT23_215ActiveSK%2PD601ASL,215
( 9340 623 08215 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
2PD601ARL/DG934062307215
2PD601ARL/DG934062307235
2PD601ASL/DG934062309235
2PD601ASL/DG934062309215

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
2PD601ARL2PD601ARL,2352PD601ARLAlways Pb-free
2PD601ARL2PD601ARL,2152PD601ARLAlways Pb-free
2PD601ASL2PD601ASL,2352PD601ASLAlways Pb-free
2PD601ASL2PD601ASL,2152PD601ASLAlways Pb-free
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
2PD601AXL50 V, 100 mA NPN general-purpose transistorsData sheet2018-08-28
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.