Features and benefits
-
General-purpose transistors
-
Two current gain selections
-
AEC-Q101 qualified
-
Small SMD plastic package
Applications
-
General-purpose switching and amplification
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
2PD601ARL | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | SM% | 2PD601ARL,235 ( 9340 623 06235 ) | |
SOT23_215 | Active | SM% | 2PD601ARL,215 ( 9340 623 06215 ) | ||||
2PD601ASL | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | SK% | 2PD601ASL,235 ( 9340 623 08235 ) | |
SOT23_215 | Active | SK% | 2PD601ASL,215 ( 9340 623 08215 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
2PD601ARL/DG | 934062307215 | |||||
2PD601ARL/DG | 934062307235 | |||||
2PD601ASL/DG | 934062309235 | |||||
2PD601ASL/DG | 934062309215 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
2PD601ARL | 2PD601ARL,235 | 2PD601ARL | Always Pb-free | ||
2PD601ARL | 2PD601ARL,215 | 2PD601ARL | Always Pb-free | ||
2PD601ASL | 2PD601ASL,235 | 2PD601ASL | Always Pb-free | ||
2PD601ASL | 2PD601ASL,215 | 2PD601ASL | Always Pb-free |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
2PD601AXL | 50 V, 100 mA NPN general-purpose transistors | Data sheet | 2018-08-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.