2PD601BRL; 2PD601BSL

50 V, 200 mA NPN general-purpose transistors

NPN general-purpose transistors in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Collector current IC ≤ 200 mA

  • Two current gain selections

  • AEC-Q101 qualified

  • Small SMD plastic package

Applications

  • General-purpose switching and amplification

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)fT [min] (MHz)Automotive qualified
2PD601BRLSOT23SOT232.9 x 1.3 x 1NPN25050200210340150100Y
2PD601BSLSOT23SOT232.9 x 1.3 x 1NPN25050200290460150100Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
2PD601BRLSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveML%2PD601BRL,215
( 9340 647 12215 )
2PD601BSLSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveMM%2PD601BSL,215
( 9340 647 13215 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
2PD601BRL2PD601BRL,2152PD601BRLAlways Pb-free
2PD601BSL2PD601BSL,2152PD601BSLAlways Pb-free
Quality and reliability disclaimer

Documentation (2)

File nameTitleTypeDate
2PD601BRL_2PD601BSL50 V, 200 mA NPN general-purpose transistorsData sheet2018-08-28
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.